目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23330. - Vertical Toggle Clamps with horizontal base
Halder
Standard Parts
Clamping Elements
EH 23330. Vertical Toggle Clamps with horizontal base
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_23330_senk_spann_waag_fuss/eh_23330_asmtab.prj},{NB=23330.0003 Senkrechtspanner_(1012)},{BESTNR=23330.0003},{NG=3},{AS=M6 x 35},{D1=5.5},{B1=43},{B2=6},{B3=23.0 - 31.0},{B4=27},{H1=139.5},{H2=23.0},{H3=12},{H4MIN=-3.0},{H4MAX=4.5},{L1=78},{L2=89},{L3=52},{L4=11.0},{L5=25},{VB=12},{L6=32},{L7=6.0},{L8=20.0},{L9=12.5},{F1=0.8},{F2=1.2},{ALPHA=1},{WB=0},{TMIN=-10},{TMAX=80},{G=175},{BESTNR1=557617},{GR=2},{PDF=PDF},{HANDGRIFF=blau},{VERSCLR=4},{W1=105},{W2=60},{VERSAS=635},{A=6},{B=52.0},{C=20},{D=5.5},{E=25},{F=11.0},{H=23.0},{HWMIN=-3.0},{HWMAX=4.5},{I=12},{K=6.0},{L=12.5},{M=23 - 31},{M1=27},{N=43},{P=32},{GEW=175},{CTN=MIN},{PPATH=eh_23330_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
NG
Nominal size
ⁿ/ₐ
AS
Clamping screw
[mm]
D1
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4MIN
H4 min.
[mm]
H4MAX
H4 max.
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
F1
Holding force
[kN]
F2
Holding force
[kN]
TMIN
Temperature min.
[°C]
TMAX
Temperature max.
[°C]
G
Weight
[g]
23330.0001 Vertical Togg...
23330.0001
1
M4 x 25
4.5
32
4
23.0
-
81.0
18.0
8
-1.5
3.5
49
50
31
5.5
14
22
5.5
8.5 - 13.5
-
0.5
0.7
-10
80
60
23330.0002 Vertical Togg...
23330.0002
2
M5 x 30
4.5
34
5
22.5 - 26.0
-
98.5
19.0
10
-4.0
2.0
61
59
39
6.0
18
27
5.5
16.0
-
0.6
1.1
-10
80
105
23330.0003 Vertical Togg...
23330.0003
3
M6 x 35
5.5
43
6
23.0 - 31.0
27
139.5
23.0
12
-3.0
4.5
78
89
52
11.0
25
32
6.0
20.0
12.5
0.8
1.2
-10
80
175
23330.0004 Vertical Togg...
23330.0004
4
M8 x 45
7.5
46
8
32.5
-
186.0
33.0
18
2.0
11.0
112
112
79
19.0
37
35
7.5
20.0
-
1.2
2.5
-10
80
410
23330.0005 Vertical Togg...
23330.0005
5
M8 x 65
8.6
64
10
43.5 - 46.5
-
221.0
42.5
20
-6.0
22.5
141
130
101
16.0
54
53
13.0
32.0
-
1.7
3.0
-10
80
630
23330.0006 Vertical Togg...
23330.0006
6
M12 x 80
8.5
70
14
45.0 - 50.0
45
281.0
55.8
25
-3.0
27.5
195
185
140
34.0
73
65
9.5
45.0
26.5 - 31.5
3.0
5.0
-10
80
1480
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表