目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23185. - Straight Clamps slotted, with adjustable counter piece, with stud with internal hexagon
Halder
Standard Parts
Clamping Elements
EH 23185. Straight Clamps, slotted, with adjustable counter piece, with stud with internal hexagon
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_23185_spann_mit_stiftsch_inngew/eh_23185_asmtab.prj},{NB=EH 23185.0318 Spanneisen (34.1)},{BESTNR=23185.0318},{D1=21},{D2=M16},{L4=160},{H1=34.1},{H2=30},{A1=42},{A2=20},{A3=27},{B1=62},{B2=30},{L1=187},{L2=44},{L3=44},{S=14},{SW1=24},{SW2=4},{SK=60},{G=2575},{H1Y=34.100},{H1X=40},{VERS=7},{PPATH=eh_23185_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
Nominal dim.
[mm]
D2
thread
ⁿ/ₐ
L4
[mm]
H2
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
B1
[mm]
B2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
S
[mm]
SW1
[mm]
SW2
[mm]
SK
Clamping force max.
[kN]
G
Weight
[g]
EH 23185.0312 Straight Cl...
23185.0312
13
M12
100
18
27
12
17
44
30
115
25
30
11
18
4
30
765
EH 23185.0313 Straight Cl...
23185.0313
13
M12
125
18
27
12
17
44
30
115
25
30
11
18
4
30
785
EH 23185.0314 Straight Cl...
23185.0314
17
M12
125
20
36
17
21
55
41
150
35
36
12
18
4
40
1630
EH 23185.0315 Straight Cl...
23185.0315
17
M12
160
20
36
17
21
55
41
150
35
36
12
18
4
40
1660
EH 23185.0316 Straight Cl...
23185.0316
17
M16
125
20
36
17
21
55
41
150
35
36
12
24
4
40
1765
EH 23185.0317 Straight Cl...
23185.0317
17
M16
160
20
36
17
21
55
41
150
35
36
12
24
4
40
1810
EH 23185.0318 Straight Cl...
23185.0318
21
M16
160
30
42
20
27
62
30
187
44
44
14
24
4
60
2575
EH 23185.0319 Straight Cl...
23185.0319
21
M16
200
30
42
20
27
62
30
187
44
44
14
24
4
60
2620
EH 23185.0320 Straight Cl...
23185.0320
21
M20
160
30
42
20
27
62
30
187
44
44
14
30
5
60
2750
EH 23185.0321 Straight Cl...
23185.0321
21
M20
200
30
42
20
27
62
30
187
44
44
14
30
5
60
2835
EH 23185.0322 Straight Cl...
23185.0322
25
M20
200
31
51
24
34
70
30
235
60
47
17
30
5
75
4210
EH 23185.0323 Straight Cl...
23185.0323
25
M20
250
31
51
24
34
70
30
235
60
47
17
30
5
75
4315
EH 23185.0324 Straight Cl...
23185.0324
25
M24
200
31
51
24
34
70
30
235
60
47
17
36
5
75
4525
EH 23185.0325 Straight Cl...
23185.0325
25
M24
250
31
51
24
34
70
30
235
60
47
17
36
5
75
4680
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表