目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23111. - Manual Handles for positioning clamping pins
Halder
Standard Parts
Clamping Elements
EH 23111. Positioning Clamping Pins
EH 23111. Manual Handles for positioning clamping pins
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_23111_positionier_spannbolzen/eh_23111_handgriffe/eh_23111_handgriffe_asmtab.prj},{NB=EH 23111.0900 Handgriffe},{BESTNR=23111.0900},{D=16/20},{D1=60},{D2=15},{D3=M 4},{L1=20},{L2=15},{L3=16},{SW1=6.0},{SW2=2.5},{G=45},{VER=1},{PPATH=eh_23111_handgriffe_asmtpl.prj},{FUNC=Controling}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D
For pin
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
SW1
[mm]
SW2
[mm]
G
Weight
[g]
23111.0900 Manual Handle
23111.0900
16/20
60
15
M 4
20
15
16
6.0
2.5
45
23111.0902 Manual Handle
23111.0902
25/30
80
15
M 4
25
20
20
10.0
2.5
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表