目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23111. - Bushings for positioning clamping pins, centrical
Halder
Standard Parts
Clamping Elements
EH 23111. Positioning Clamping Pins
EH 23111. Bushings for positioning clamping pins
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_23111_positionier_spannbolzen/eh_23111_buchsen/eh_23111_buchsen_1.prj},{NB=EH 23111.0716 Buchsen},{BESTNR=23111.0716},{MAT=Steel},{AUS=centrical},{D1=30},{D11=-},{L=25},{D2=45},{D22=45},{G=175},{FUNC=Zentrieren, Positioning}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
D1
F6
[mm]
L
-0.25/-0.5
[mm]
D2
n6
[mm]
D22
H7
[mm]
G
weight
[g]
23111.0702 Bushing
23111.0702
Steel
centrical
16
20
25
25
45
23111.0704 Bushing
23111.0704
Steel
centrical
16
25
25
25
55
23111.0706 Bushing
23111.0706
Steel
centrical
20
20
35
35
100
23111.0708 Bushing
23111.0708
Steel
centrical
20
25
35
35
125
23111.0710 Bushing
23111.0710
Steel
centrical
25
20
35
35
75
23111.0712 Bushing
23111.0712
Steel
centrical
25
25
35
35
95
23111.0714 Bushing
23111.0714
Steel
centrical
30
20
45
45
140
23111.0716 Bushing
23111.0716
Steel
centrical
30
25
45
45
175
23111.0802 Bushing
23111.0802
Stainless steel
centrical
16
20
25
25
45
23111.0804 Bushing
23111.0804
Stainless steel
centrical
16
25
25
25
55
23111.0806 Bushing
23111.0806
Stainless steel
centrical
20
20
35
35
100
23111.0808 Bushing
23111.0808
Stainless steel
centrical
20
25
35
35
125
23111.0810 Bushing
23111.0810
Stainless steel
centrical
25
20
35
35
75
23111.0812 Bushing
23111.0812
Stainless steel
centrical
25
25
35
35
95
23111.0814 Bushing
23111.0814
Stainless steel
centrical
30
20
45
45
140
23111.0816 Bushing
23111.0816
Stainless steel
centrical
30
25
45
45
175
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表