目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23061. - Washer
Halder
Standard Parts
Clamping Elements
EH 23061. Washer
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_23061/eh_23061.prj},{NB=23061.2404 Scheibe},{BESTNR=23061.2404},{D1=25},{D2=59.5},{S=4},{G=71}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
[mm]
D2
[mm]
S
±0.01
[mm]
G
weight
[g]
23061.2403 Shaft / C-Wash...
23061.2403
25
59.5
3
53
23061.2404 Shaft / C-Wash...
23061.2404
25
59.5
4
71
23061.2405 Shaft / C-Wash...
23061.2405
25
59.5
5
87
23061.2410 Shaft / C-Wash...
23061.2410
25
59.5
10
178
23061.2420 Shaft / C-Wash...
23061.2420
25
59.5
20
358
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表