目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 25160. - Hinges
Halder
Standard Parts
Machine Elements
EH 25160. Hinges
Powered by
CAD模型選擇
{halder/normalien/maschinenelemente/eh_25160_5/eh_25160_5_asmtab.prj},{NB=25160.0120 (0) Scharnier},{VERSGN=8},{BESTNR=25160.0120},{AUS=Zink-Druckguss, silber},{ROT=0},{VERS=1},{B1=60},{B2=36},{B3=21.5},{D1=8.3},{D2=8},{H1=15.0},{H2=8},{H3=8.5},{H4=17.0},{L1=60},{L2=36},{G=200},{WERVIS=Zink-Druckguss},{OBVIS=silber},{D=M8},{D1X=8.000},{L4=14},{PPATH=gn_237_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Type
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
D1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
+0.5
[mm]
L1
[mm]
L2
[mm]
G
Weight
[g]
25160.0005 Hinge
25160.0005
Zinc die-cast, chromed
30
18
10.7
4.3
3
7.5
4
4.5
8.5
30
18
25
25160.0010 Hinge
25160.0010
Zinc die-cast, chromed
40
25
14.0
5.3
4
9.0
5
5.5
11.0
40
25
60
25160.0015 Hinge
25160.0015
Zinc die-cast, chromed
50
30
18.5
6.4
6
11.5
6
6.5
13.0
50
30
107
25160.0020 Hinge
25160.0020
Zinc die-cast, chromed
60
36
21.5
8.3
8
15.0
8
8.5
17.0
60
36
200
25160.0105 Hinge
25160.0105
Zinc die-cast, silver
30
18
10.7
4.3
3
7.5
4
4.5
8.5
30
18
25
25160.0110 Hinge
25160.0110
Zinc die-cast, silver
40
25
14.0
5.3
4
9.0
5
5.5
11.0
40
25
60
25160.0115 Hinge
25160.0115
Zinc die-cast, silver
50
30
18.5
6.4
6
11.5
6
6.5
13.0
50
30
107
25160.0120 Hinge
25160.0120
Zinc die-cast, silver
60
36
21.5
8.3
8
15.0
8
8.5
17.0
60
36
200
25160.0205 Hinge
25160.0205
Zinc die-cast, black
30
18
10.7
4.3
3
7.5
4
4.5
8.5
30
18
25
25160.0210 Hinge
25160.0210
Zinc die-cast, black
40
25
14.0
5.3
4
9.0
5
5.5
11.0
40
25
60
25160.0215 Hinge
25160.0215
Zinc die-cast, black
50
30
18.5
6.4
6
11.5
6
6.5
13.0
50
30
107
25160.0220 Hinge
25160.0220
Zinc die-cast, black
60
36
21.5
8.3
8
15.0
8
8.5
17.0
60
36
200
25160.0305 Hinge
25160.0305
Stainless steel
30
18
10.7
4.3
3
7.5
4
4.5
8.5
30
18
25
25160.0310 Hinge
25160.0310
Stainless steel
40
25
14.0
5.3
4
9.0
5
5.5
11.0
40
25
60
25160.0315 Hinge
25160.0315
Stainless steel
50
30
18.5
6.4
6
11.5
6
6.5
13.0
50
30
107
25160.0320 Hinge
25160.0320
Stainless steel
60
36
21.5
8.3
8
15.0
8
8.5
17.0
60
36
200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表