目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 25100. - Quick Plug Couplings with radial offset compensation and screwed flange / with coupling nut
Halder
Standard Parts
Machine Elements
EH 25100. Quick Plug Couplings, with radial offset compensation and screwed flange
with coupling nut
Powered by
CAD模型選擇
{halder/normalien/maschinenelemente/eh_2510_2/eh_2510_d/eh_22510_d_assmtab.prj},{NB=EH 25100.0266 Schnellsteckkupplung},{BESTNR=25100.0266},{BESTNRX=2510.266},{AUS=mit Kupplungsmutter},{D1=M 16},{DNDM=16.000},{DKDM=13.546},{D2=65},{D3=27.0},{D4=9.0},{D5=15},{L1=64.0},{L2=22.0},{L5=23.0},{L6=12.5},{L7=22.5},{SW=24},{T=8.5},{AV=1.0},{ZU=18.0},{G=449},{VERS=5.000},{D20=16.000},{D11=13.400},{D22=22.800},{M=40.200},{H1=10.000},{H2=8.800},{H3=9.000},{H4=18.000},{D10=17.200},{D111=25.400},{FA=1.500},{SW2=24.000},{M2=8.000},{PPATH=eh_2510_d_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L1
~
[mm]
L2
min.
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
SW
[mm]
T
[mm]
AV
axial offset x. max.
[mm]
ZU
max. tensile and compression load
[kN]
G
weight
[g]
EH 25100.0256 Quick Plug ...
25100.0256
with coupling nut
M 6
42
11.0
5.5
10
30.5
11.0
11.0
7.0
14.0
10
5.4
0.6
2.5
76
EH 25100.0258 Quick Plug ...
25100.0258
with coupling nut
M 8
48
14.4
6.6
11
35.5
13.5
13.0
8.0
16.0
13
6.4
0.7
4.5
122
EH 25100.0260 Quick Plug ...
25100.0260
with coupling nut
M 10
50
19.0
6.6
11
43.2
15.0
16.0
9.0
17.0
17
6.4
0.7
6.5
184
EH 25100.0262 Quick Plug ...
25100.0262
with coupling nut
M 12
55
21.2
6.6
11
53.2
17.5
20.5
10.0
19.0
19
6.4
0.8
10.0
276
EH 25100.0266 Quick Plug ...
25100.0266
with coupling nut
M 16
65
27.0
9.0
15
64.0
22.0
23.0
12.5
22.5
24
8.5
1.0
18.0
449
EH 25100.0270 Quick Plug ...
25100.0270
with coupling nut
M 20
80
34.0
11.0
18
74.0
25.0
26.0
17.0
28.0
30
10.0
1.0
30.0
845
EH 25100.0280 Quick Plug ...
25100.0280
with coupling nut
M10 x 1.25
50
19.0
6.6
11
43.2
15.0
16.0
9.0
17.0
17
6.4
0.7
6.5
184
EH 25100.0282 Quick Plug ...
25100.0282
with coupling nut
M12 x 1.25
55
21.2
6.6
11
53.2
17.5
20.5
10.0
19.0
19
6.4
0.8
10.0
276
EH 25100.0286 Quick Plug ...
25100.0286
with coupling nut
M16 x 1.5
65
27.0
9.0
15
64.0
22.0
23.0
12.5
22.5
24
8.5
1.0
18.0
449
EH 25100.0290 Quick Plug ...
25100.0290
with coupling nut
M20 x 1.5
80
34.0
11.0
18
74.0
25.0
26.0
17.0
28.0
30
10.0
1.0
30.0
840
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表