目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 25050. - Tapered Shaft Hubs, with lock nut, stainless steel
Halder
Standard Parts
Machine Elements
EH 25050. Tapered Shaft Hubs, with lock nut, stainless steel
Powered by
CAD模型選擇
{halder/normalien/maschinenelemente/eh_25050_2/eh_25050_2_asmtab.prj},{NB=25050.0312 Welle-Nabe-Spannsatz},{BESTNR=25050.0312},{AUS=mit Kontersechskant, rostfreier Stahl},{D1=12},{D2=20},{L1=24},{L2=19},{L3=12},{SW=22},{TA=31},{M=45.7},{FA=7.6},{PW=144},{PN=128},{D11=20},{D22=12},{G=45},{X=1.400},{Y=1.900},{D=8.500},{R=8.000},{A=0.320},{VER=4},{PPATH=eh_25050_2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
TA
max.
[Nm]
M
max.
[Nm]
FA
max.
[kN]
PW
max.
[N/mm²]
PN
max.
[N/mm²]
D11
H9
[mm]
D22
h9
[mm]
G
Weight
[g]
25050.0306 Welle-Nabe-Spa...
25050.0306
with lock nut, stainless ...
6
12
19
15
9
14
7
8.5
2.8
154
119
12
6
17
25050.0308 Welle-Nabe-Spa...
25050.0308
with lock nut, stainless ...
8
14
22
17
11
16
12
16.4
4.1
125
121
14
8
23
25050.0310 Welle-Nabe-Spa...
25050.0310
with lock nut, stainless ...
10
18
24
19
12
22
24
34.0
6.8
155
127
18
10
46
25050.0312 Welle-Nabe-Spa...
25050.0312
with lock nut, stainless ...
12
20
24
19
12
22
31
45.7
7.6
144
128
20
12
45
25050.0316 Welle-Nabe-Spa...
25050.0316
with lock nut, stainless ...
16
24
28
22
15
27
46
74.2
9.3
109
107
24
16
70
25050.0320 Welle-Nabe-Spa...
25050.0320
with lock nut, stainless ...
20
30
36
27
17
36
113
173.6
17.4
141
145
30
20
213
25050.0325 Welle-Nabe-Spa...
25050.0325
with lock nut, stainless ...
25
38
41
30
20
46
175
277.9
22.3
121
122
38
25
310
25050.0330 Welle-Nabe-Spa...
25050.0330
with lock nut, stainless ...
30
42
44
33
23
50
249
423.5
28.3
113
123
42
30
348
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表