目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 2B150. - Lateral Plungers smooth, without seal - INCH
Halder
Standard Parts
Machine and Fixture Elements
EH 2B150. Lateral Plungers smooth, without seal - INCH
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2b150/eh_2b150_assmtab.prj},{NB=EH 2B150.0041 Seitendruckstueck (0)},{BESTNR=2B150.0041},{BESTNR1=2B15.041},{AUS=Stahl/Standard-Federkraft},{D1=5/8},{D1X=0.625},{D2=0.393},{F=34.0},{L1=0.669},{L2=0.657},{S=0},{D=5/8},{TMAX=250},{G=0.535},{VERS=10.000},{S1=0.12},{PPATH=eh_2b150_sbl.prj},{FUNC=Pressing, Arresting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[Inch]
D2
[Inch]
F
spring load/F max.
[lb]
L1
-0.04
[Inch]
L2
[Inch]
D
H8
[Inch]
TMAX
Temperature
[°C]
G
weight
[oz]
EH 2B150.0010 Lateral Plu...
2B150.0010
Steel/light spring load
1/4
0.118
2.2
0.275
0.157
1/4
250
0.023
EH 2B150.0020 Lateral Plu...
2B150.0020
Steel/light spring load
7/16
0.197
4.5
0.433
0.263
7/16
250
0.107
EH 2B150.0025 Lateral Plu...
2B150.0025
Steel/light spring load
7/16
0.236
9.0
0.433
0.421
7/16
250
0.139
EH 2B150.0030 Lateral Plu...
2B150.0030
Steel/light spring load
1/2
0.315
11.2
0.525
0.535
1/2
250
0.260
EH 2B150.0040 Lateral Plu...
2B150.0040
Steel/light spring load
5/8
0.393
22.5
0.669
0.657
5/8
250
0.535
EH 2B150.0011 Lateral Plu...
2B150.0011
Steel/standard spring loa...
1/4
0.118
4.5
0.275
0.157
1/4
250
0.023
EH 2B150.0021 Lateral Plu...
2B150.0021
Steel/standard spring loa...
7/16
0.197
11.2
0.433
0.263
7/16
250
0.117
EH 2B150.0026 Lateral Plu...
2B150.0026
Steel/standard spring loa...
7/16
0.236
16.9
0.433
0.421
7/16
250
0.142
EH 2B150.0031 Lateral Plu...
2B150.0031
Steel/standard spring loa...
1/2
0.315
22.5
0.525
0.535
1/2
250
0.282
EH 2B150.0041 Lateral Plu...
2B150.0041
Steel/standard spring loa...
5/8
0.393
34.0
0.669
0.657
5/8
250
0.535
EH 2B150.0012 Lateral Plu...
2B150.0012
Steel/heavy spring load
1/4
0.118
9.0
0.275
0.157
1/4
250
0.025
EH 2B150.0022 Lateral Plu...
2B150.0022
Steel/heavy spring load
7/16
0.197
21.5
0.433
0.263
7/16
250
0.124
EH 2B150.0027 Lateral Plu...
2B150.0027
Steel/heavy spring load
7/16
0.236
22.5
0.433
0.421
7/16
250
0.157
EH 2B150.0032 Lateral Plu...
2B150.0032
Steel/heavy spring load
1/2
0.315
34.0
0.525
0.535
1/2
250
0.296
EH 2B150.0042 Lateral Plu...
2B150.0042
Steel/heavy spring load
5/8
0.393
45.0
0.669
0.657
5/8
250
0.571
EH 2B150.0050 Lateral Plu...
2B150.0050
Thermoplastic/light sprin...
1/4
0.118
2.2
0.275
0.157
1/4
250
0.014
EH 2B150.0060 Lateral Plu...
2B150.0060
Thermoplastic/light sprin...
7/16
0.197
4.5
0.433
0.263
7/16
250
0.064
EH 2B150.0065 Lateral Plu...
2B150.0065
Thermoplastic/light sprin...
7/16
0.236
9.0
0.433
0.421
7/16
250
0.071
EH 2B150.0070 Lateral Plu...
2B150.0070
Thermoplastic/light sprin...
1/2
0.315
11.2
0.525
0.547
1/2
250
0.117
EH 2B150.0080 Lateral Plu...
2B150.0080
Thermoplastic/light sprin...
5/8
0.393
22.5
0.669
0.657
5/8
250
0.249
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表