目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22710. - Ball-Ended Thrust Screws, headed / round ball
Halder
Standard Parts
Machine and Fixture Elements
EH 22710. Ball-Ended Thrust Screws, headed
round ball
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2271/eh_2271_3/eh_2271_3_assmtab.prj},{NB=EH 22710.0206 Kugeldruckschraube},{BESTNR=22710.0206},{BESTNR1=2271.206},{MAT=Stahl, verguetet},{AUS=volle Kugel},{D1=M 20},{DNDM=20.000},{DKDM=16.933},{L1=104.2},{D2=30},{D3=13.5},{L3=20},{L4=48.0},{KG=15.0},{SW=17},{BESTA=90},{G=299},{L5=5.500},{L6=2.000},{D4=16.300},{RS=2.000},{T=10.000},{VERS=18.000},{PPATH=eh_2271_3_sbl.prj},{FUNC=Pressing, Clamping, Clamping}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
material
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
L1
[mm]
D2
[mm]
L3
[mm]
L4
[mm]
KG
Ball
[mm]
SW
[mm]
BESTA
max. load capacity for static load/max.
[kN]
G
weight
[g]
EH 22710.0062 Ball-Ended ...
22710.0062
steel, heat-treated
round ball
M 6
20.8
10
6
3.0
4.0
5
9
6
EH 22710.0064 Ball-Ended ...
22710.0064
steel, heat-treated
round ball
M 6
30.8
10
6
3.0
4.0
5
9
8
EH 22710.0066 Ball-Ended ...
22710.0066
steel, heat-treated
round ball
M 6
40.8
10
6
3.0
4.0
5
9
10
EH 22710.0082 Ball-Ended ...
22710.0082
steel, heat-treated
round ball
M 8
21.2
13
8
3.5
5.5
6
15
13
EH 22710.0084 Ball-Ended ...
22710.0084
steel, heat-treated
round ball
M 8
36.2
13
8
3.5
5.5
6
15
17
EH 22710.0086 Ball-Ended ...
22710.0086
steel, heat-treated
round ball
M 8
51.2
13
8
22.0
5.5
6
15
23
EH 22710.0102 Ball-Ended ...
22710.0102
steel, heat-treated
round ball
M 10
26.7
16
10
4.5
7.0
8
20
25
EH 22710.0104 Ball-Ended ...
22710.0104
steel, heat-treated
round ball
M 10
41.7
16
10
4.5
7.0
8
20
32
EH 22710.0106 Ball-Ended ...
22710.0106
steel, heat-treated
round ball
M 10
61.7
16
10
28.0
7.0
8
20
45
EH 22710.0122 Ball-Ended ...
22710.0122
steel, heat-treated
round ball
M 12
32.0
18
12
5.0
8.5
10
30
39
EH 22710.0124 Ball-Ended ...
22710.0124
steel, heat-treated
round ball
M 12
52.0
18
12
5.0
8.5
10
30
54
EH 22710.0126 Ball-Ended ...
22710.0126
steel, heat-treated
round ball
M 12
82.0
18
12
44.0
8.5
10
30
81
EH 22710.0162 Ball-Ended ...
22710.0162
steel, heat-treated
round ball
M 16
43.3
24
16
6.0
12.0
14
60
96
EH 22710.0164 Ball-Ended ...
22710.0164
steel, heat-treated
round ball
M 16
63.3
24
16
6.0
12.0
14
60
123
EH 22710.0166 Ball-Ended ...
22710.0166
steel, heat-treated
round ball
M 16
83.3
24
16
36.0
12.0
14
60
156
EH 22710.0202 Ball-Ended ...
22710.0202
steel, heat-treated
round ball
M 20
54.2
30
20
7.5
15.0
17
90
184
EH 22710.0204 Ball-Ended ...
22710.0204
steel, heat-treated
round ball
M 20
84.2
30
20
28.0
15.0
17
90
251
EH 22710.0206 Ball-Ended ...
22710.0206
steel, heat-treated
round ball
M 20
104.2
30
20
48.0
15.0
17
90
299
EH 22710.0242 Ball-Ended ...
22710.0242
steel, heat-treated
round ball
M 24
64.7
36
24
9.0
18.0
19
120
326
EH 22710.0244 Ball-Ended ...
22710.0244
steel, heat-treated
round ball
M 24
94.7
36
24
30.0
18.0
19
120
422
EH 22710.0246 Ball-Ended ...
22710.0246
steel, heat-treated
round ball
M 24
124.7
36
24
60.0
18.0
19
120
529
EH 22710.0752 Ball-Ended ...
22710.0752
Stainless Steel
round ball
M 6
20.8
10
6
3.0
4.0
5
9
6
EH 22710.0754 Ball-Ended ...
22710.0754
Stainless Steel
round ball
M 6
30.8
10
6
3.0
4.0
5
9
8
EH 22710.0756 Ball-Ended ...
22710.0756
Stainless Steel
round ball
M 6
40.8
10
6
3.0
4.0
5
9
10
EH 22710.0762 Ball-Ended ...
22710.0762
Stainless Steel
round ball
M 8
21.2
13
8
3.5
5.5
6
15
13
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表