目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22710. - Ball-Ended Thrust Screws, headed / flat-faced ball, ribbed
Halder
Standard Parts
Machine and Fixture Elements
EH 22710. Ball-Ended Thrust Screws, headed
flat-faced ball, ribbed
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2271/eh_2271_1/eh_2271_1_assmtab.prj},{NB=EH 22710.0926 Kugeldruckschraube (0)},{BESTNR=22710.0926},{BESTNR1=2271.926},{AUS=abgeflachte Kugel, Auflageflaeche geriffelt, Stahl},{D1=M 12},{ROT=0},{DNDM=12.000},{DKDM=9.853},{L2=80},{D2=18},{D3=7.2},{L3=12},{L4=44.0},{KG=8.5},{SW=10},{BESTA=30},{G=80},{L5=2.850},{L6=1.200},{A=2.250},{D4=9.500},{RS=1.200},{T=6.000},{C=0.150},{AB=1.000},{VERS=9.000},{PPATH=eh_2271_1_sbl.prj},{FUNC=Pressing, Clamping, Clamping}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
L2
[mm]
D2
[mm]
D3
[mm]
L3
[mm]
L4
[mm]
KG
Ball
[mm]
SW
[mm]
BESTA
max. load capacity for static load/max.
[kN]
G
weight
[g]
EH 22710.0892 Ball-Ended ...
22710.0892
flat-faced ball, plain su...
M 8
20
13
4.5
8
3.5
5.5
6
15
14
EH 22710.0894 Ball-Ended ...
22710.0894
flat-faced ball, plain su...
M 8
35
13
4.5
8
3.5
5.5
6
15
19
EH 22710.0896 Ball-Ended ...
22710.0896
flat-faced ball, plain su...
M 8
50
13
4.5
8
22.0
5.5
6
15
25
EH 22710.0902 Ball-Ended ...
22710.0902
flat-faced ball, plain su...
M 10
25
16
6.0
10
4.5
7.0
8
20
24
EH 22710.0904 Ball-Ended ...
22710.0904
flat-faced ball, plain su...
M 10
40
16
6.0
10
4.5
7.0
8
20
31
EH 22710.0906 Ball-Ended ...
22710.0906
flat-faced ball, plain su...
M 10
60
16
6.0
10
28.0
7.0
8
20
44
EH 22710.0922 Ball-Ended ...
22710.0922
flat-faced ball, plain su...
M 12
30
18
7.2
12
5.0
8.5
10
30
38
EH 22710.0924 Ball-Ended ...
22710.0924
flat-faced ball, plain su...
M 12
50
18
7.2
12
5.0
8.5
10
30
53
EH 22710.0926 Ball-Ended ...
22710.0926
flat-faced ball, plain su...
M 12
80
18
7.2
12
44.0
8.5
10
30
80
EH 22710.0962 Ball-Ended ...
22710.0962
flat-faced ball, plain su...
M 16
40
24
10.7
16
6.0
12.0
14
60
91
EH 22710.0964 Ball-Ended ...
22710.0964
flat-faced ball, plain su...
M 16
60
24
10.7
16
6.0
12.0
14
60
117
EH 22710.0966 Ball-Ended ...
22710.0966
flat-faced ball, plain su...
M 16
80
24
10.7
16
36.0
12.0
14
60
149
EH 22710.0972 Ball-Ended ...
22710.0972
flat-faced ball, plain su...
M 20
50
30
13.5
20
7.5
15.0
17
90
184
EH 22710.0974 Ball-Ended ...
22710.0974
flat-faced ball, plain su...
M 20
80
30
13.5
20
28.0
15.0
17
90
251
EH 22710.0976 Ball-Ended ...
22710.0976
flat-faced ball, plain su...
M 20
100
30
13.5
20
48.0
15.0
17
90
299
EH 22710.0982 Ball-Ended ...
22710.0982
flat-faced ball, plain su...
M 24
60
36
15.8
24
9.0
18.0
19
120
326
EH 22710.0984 Ball-Ended ...
22710.0984
flat-faced ball, plain su...
M 24
90
36
15.8
24
30.0
18.0
19
120
422
EH 22710.0986 Ball-Ended ...
22710.0986
flat-faced ball, plain su...
M 24
120
36
15.8
24
60.0
18.0
19
120
529
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表