目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22620. - Hard Metal Inserts with locating hole/ ribbed
Halder
Standard Parts
Machine and Fixture Elements
EH 22620. Hard Metal Inserts with locating hole
ribbed
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2262_hartmetalleinsaetze_mp/geriffelt/eh_2262_208_asmtab.prj},{NB=EH 22620.0211 Hartmetalleinsatz},{BESTNR=22620.0211},{BESTNR1=2262.211},{AUS=geriffelt},{D1=14},{D2=M 6},{D2X=6},{D3=10.6},{T=2},{G=15},{D4=4.900},{D5=12.500},{CH1=0.900},{CH2=0.750},{L=1.300},{D6=11.000},{L1=10.000},{L2=0.500},{KUT=59.530},{H1=12.000},{H2=1.000},{L3=2.000},{PPATH=eh_2262_208_asmtpl.prj},{FUNC=Applying, Positioning, Supporting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
n6
[mm]
D2
thread
ⁿ/ₐ
D3
~
[mm]
T
[mm]
G
weight
[g]
EH 22620.0208 Hard Metal ...
22620.0208
ribbed
10
M 5
7.7
2
8
EH 22620.0211 Hard Metal ...
22620.0211
ribbed
14
M 6
10.6
2
15
EH 22620.0213 Hard Metal ...
22620.0213
ribbed
16
M 6
11.9
3
20
EH 22620.0215 Hard Metal ...
22620.0215
ribbed
20
M 6
16.0
3
32
EH 22620.0217 Hard Metal ...
22620.0217
ribbed
25
M 6
21.0
3
51
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表