目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22150. - Lateral Plungers, with thread and plastic pin, without sealing
Halder
Standard Parts
Machine and Fixture Elements
EH 22150. Lateral Plungers with thread and plastic pin, without sealing
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2215_6/eh_2215_6_assmtab.prj},{NB=EH 22150.0373 Seitendruckstueck (0)},{BESTNR=22150.0373},{BESTNR1=2215.373},{AUS=Thermoplast/leichte Federkraft},{D1=M 12},{DNDM=12.000},{DKDM=9.853},{L1=11.5},{F=40},{D2=6},{L2=10.4},{S=0},{G=2.8},{VERS=2.000},{D3=3.400},{D4=12.000},{D5=10.200},{S1=1.000},{PPATH=eh_2215_6_sbl.prj},{FUNC=Pressing, Arresting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
L1
-1,5
[mm]
F
spring load/max.
[mm]
D2
[mm]
L2
[mm]
G
weight
[g]
EH 22150.0370 Lateral Plu...
22150.0370
Thermoplastic/light sprin...
M 12
11.5
20
5
6.4
2.6
EH 22150.0375 Lateral Plu...
22150.0375
Thermoplastic/light sprin...
M 12
19.0
20
5
6.4
4.5
EH 22150.0383 Lateral Plu...
22150.0383
Thermoplastic/light sprin...
M 12
26.5
20
5
6.4
6.1
EH 22150.0373 Lateral Plu...
22150.0373
Thermoplastic/light sprin...
M 12
11.5
40
6
10.4
2.8
EH 22150.0380 Lateral Plu...
22150.0380
Thermoplastic/light sprin...
M 12
19.0
40
6
10.4
4.7
EH 22150.0385 Lateral Plu...
22150.0385
Thermoplastic/light sprin...
M 12
26.5
40
6
10.4
6.3
EH 22150.0390 Lateral Plu...
22150.0390
Thermoplastic/light sprin...
M 18x1.5
18.0
100
10
16.9
11.8
EH 22150.0393 Lateral Plu...
22150.0393
Thermoplastic/light sprin...
M 18x1.5
31.5
100
10
16.9
19.0
EH 22150.0395 Lateral Plu...
22150.0395
Thermoplastic/light sprin...
M 18x1.5
45.0
100
10
16.9
28.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表