目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22150. - Lateral Plungers, smooth, with sealing
Halder
Standard Parts
Machine and Fixture Elements
EH 22150. Lateral Plungers, smoout, with sealing
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2215_2/eh_2215_2_assmtab.prj},{NB=EH 22150.0141 Seitendruckstueck (0)},{BESTNR=22150.0141},{BESTNR1=2215.141},{AUS=Stahl/Standard-Federkraft},{D1=16},{D2=10},{F=200},{L1=18},{L2=16.4},{S=0},{X1=-},{X2=-},{X3=-},{X4=-},{X5=-},{X6=3.1},{G=15.2},{VERS=14.000},{S1=1.6},{PPATH=eh_2215_2_sbl.prj},{FUNC=Pressing, Arresting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
-1
[mm]
D2
[mm]
F
spring load/F max.
[N]
L1
[mm]
L2
[mm]
X1
y=1
ⁿ/ₐ
X2
y=2
ⁿ/ₐ
X3
y=3
ⁿ/ₐ
X4
y=4.5
ⁿ/ₐ
X5
y=6
ⁿ/ₐ
X6
y=8
ⁿ/ₐ
G
weight
[g]
EH 22150.0110 Lateral Plu...
22150.0110
Steel/light spring load
6
3
10
7
3.7
0.8
1
1
1
1
1
0.6
EH 22150.0120 Lateral Plu...
22150.0120
Steel/light spring load
10
5
20
12
6.0
-
1.5
1.7
1.7
1.7
1.7
2.6
EH 22150.0125 Lateral Plu...
22150.0125
Steel/light spring load
10
6
40
12
10.0
-
-
-
1.7
1.9
1.9
3.4
EH 22150.0130 Lateral Plu...
22150.0130
Steel/light spring load
12
8
50
14
13.0
-
-
-
-
2.5
2.7
7.0
EH 22150.0140 Lateral Plu...
22150.0140
Steel/light spring load
16
10
100
18
16.4
-
-
-
-
-
3.1
15.0
EH 22150.0111 Lateral Plu...
22150.0111
Steel/standard spring loa...
6
3
20
7
3.7
0.8
1
1
1
1
1
0.6
EH 22150.0121 Lateral Plu...
22150.0121
Steel/standard spring loa...
10
5
50
12
6.0
-
1.5
1.7
1.7
1.7
1.7
2.9
EH 22150.0126 Lateral Plu...
22150.0126
Steel/standard spring loa...
10
6
75
12
10.0
-
-
-
1.7
1.9
1.9
3.7
EH 22150.0131 Lateral Plu...
22150.0131
Steel/standard spring loa...
12
8
100
14
13.0
-
-
-
-
2.5
2.7
7.3
EH 22150.0141 Lateral Plu...
22150.0141
Steel/standard spring loa...
16
10
200
18
16.4
-
-
-
-
-
3.1
15.2
EH 22150.0112 Lateral Plu...
22150.0112
Steel/heavy spring load
6
3
40
7
3.7
0.8
1
1
1
1
1
0.6
EH 22150.0122 Lateral Plu...
22150.0122
Steel/heavy spring load
10
5
100
12
6.0
-
1.5
1.7
1.7
1.7
1.7
3.1
EH 22150.0127 Lateral Plu...
22150.0127
Steel/heavy spring load
10
6
150
12
10.0
-
-
-
1.7
1.9
1.9
3.8
EH 22150.0132 Lateral Plu...
22150.0132
Steel/heavy spring load
12
8
200
14
13.0
-
-
-
-
2.5
2.7
7.4
EH 22150.0142 Lateral Plu...
22150.0142
Steel/heavy spring load
16
10
300
18
16.4
-
-
-
-
-
3.1
15.6
EH 22150.0150 Lateral Plu...
22150.0150
Thermoplastic/light sprin...
6
3
10
7
4.0
0.8
1
1
1
1
1
0.4
EH 22150.0160 Lateral Plu...
22150.0160
Thermoplastic/light sprin...
10
5
20
12
6.0
-
1.5
1.7
1.7
1.7
1.7
1.3
EH 22150.0165 Lateral Plu...
22150.0165
Thermoplastic/light sprin...
10
6
40
12
10.0
-
-
-
1.7
1.9
1.9
1.5
EH 22150.0170 Lateral Plu...
22150.0170
Thermoplastic/light sprin...
12
8
50
14
13.0
-
-
-
-
2.5
2.7
3.0
EH 22150.0180 Lateral Plu...
22150.0180
Thermoplastic/light sprin...
16
10
100
18
16.4
-
-
-
-
-
3.1
6.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表