目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22120. - Index Bolts with mounting flange, horizontal,right
Halder
Standard Parts
Machine and Fixture Elements
EH 22120. Index Bolts with mounting flange, horizontal
EH 22120. Index Bolts with mounting flange, horizontal,right
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22120/eh_22120_r/eh_22120_r_asmtab.prj},{NB=22120.1224Rastriegel(1)},{BESTNR=22120.1224},{POS=1},{D=8},{B1=46},{B2=46},{B3=20},{B4=6.4},{H1=11.0},{H2=6},{H3=29},{K1=33},{K2=6.5},{K3=14.5},{K4=19.0},{L1=71},{L3=17},{F1=25},{F2=38},{TMIN=-30},{TMAX=80},{G=130},{VER=2},{PPATH=eh_22120_r_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Ref. No.
[mm]
D
-0.05
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
K1
[mm]
K2
[mm]
K3
[mm]
K4
[mm]
L1
[mm]
L3
[mm]
F1
spring load
[N]
F2
spring load
[N]
TMIN
Temperature
[mm]
TMAX
Temperature
[mm]
G
Weight
[g]
22120.1216 Index Bolt
22120.1216
6
38
38
16
5.4
8.5
6
23
27
5.5
12.0
14.5
57
14
21
27
-30
80
68
22120.1220 Index Bolt
22120.1220
8
38
38
16
5.4
8.5
6
23
27
5.5
12.0
14.5
57
14
21
27
-30
80
69
22120.1224 Index Bolt
22120.1224
8
46
46
20
6.4
11.0
6
29
33
6.5
14.5
19.0
71
17
25
38
-30
80
130
22120.1228 Index Bolt
22120.1228
10
38
38
16
5.4
8.5
6
23
27
5.5
12.0
14.5
57
14
21
27
-30
80
71
22120.1232 Index Bolt
22120.1232
10
46
46
20
6.4
11.0
6
23
33
6.5
14.5
19.0
71
17
25
38
-30
80
133
22120.1236 Index Bolt
22120.1236
12
46
46
20
6.4
11.0
6
29
33
6.5
14.5
19.0
71
17
25
38
-30
80
136
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表