目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22110. - Index Plungers with mounting flange, horizontal, stainless steel / with knob, without locking
Halder
Standard Parts
Machine and Fixture Elements
EH 22110. Index Plungers with mounting flange, horizontal, stainless steel
with knob, without locking
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22110_1/eh_22110_1_2/eh_22110_324_mit_knopf_asmtab.prj},{NB=EH 22110.2325 Rastbolzen (eingerastet)},{BESTNR=22110.2325},{BESTNR1=2211.325},{AUS=mit Knopf, ohne Arretierung},{POS=eingerastet},{D1=5},{D2=16},{B1=22.0},{B2=28},{B3=8.0},{B4=4.3},{H1=4.5},{H2=9.5},{K1=18},{K2=5.0},{K3=10},{K4=7.0},{L1=40.0},{L2=5},{F1=5},{F2=24},{TEMPMIN=-30},{TEMPMAX=80},{G=24},{X=16.000},{Y=1.875},{PPATH=mit_knopf_ohne_arretierung_asmtpl.prj},{FUNC=Arresting, Indexing, Positioning, Resting, Locking, Re-Adjusting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
h11
[mm]
D2
[mm]
B1
[mm]
B2
[mm]
H2
[mm]
L1
[mm]
F1
spring load ~
[N]
F2
spring load ~
[N]
TEMPMIN
Temperature
[°C]
TEMPMAX
Temperature
[°C]
G
weight
[g]
EH 22110.2324 Index Plung...
22110.2324
4
12
16.5
22
7.0
30.5
3
12
-30
80
12
EH 22110.2325 Index Plung...
22110.2325
5
16
22.0
28
9.5
40.0
5
24
-30
80
24
EH 22110.2326 Index Plung...
22110.2326
6
18
27.5
32
10.5
49.0
5
21
-30
80
41
EH 22110.2328 Index Plung...
22110.2328
8
21
33.0
34
12.5
59.0
6
22
-30
80
64
EH 22110.2330 Index Plung...
22110.2330
10
25
35.0
39
14.5
67.5
4
25
-30
80
106
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表