目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24631. - Palm Grip DIN 6335, stainless steel, with fwmale thread / unmachined, form A
Halder
Standard Parts
Operating Elements
EH 24631. Palm Grip DIN 6335 stainless steel
Unmachined, form A
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_24631/eh_24631_a/eh_24631_a.prj},{NB=EH 24631.0040 Kreuzgriff},{BESTNR=24631.0040},{AUS=Rohteil Form A (Bild 1)},{D1=40},{D2=14},{D5=-},{D6=-},{H1=26},{H2=-},{H3=14},{T2=-},{T4=-},{G=70},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
H1
Length
[mm]
H3
Length
[mm]
G
Weight
[g]
EH 24631.0032 Palm Grip
24631.0032
Unmachined Form A (Bild 1...
32
12
21
10
41
EH 24631.0040 Palm Grip
24631.0040
Unmachined Form A (Bild 1...
40
14
26
14
70
EH 24631.0050 Palm Grip
24631.0050
Unmachined Form A (Bild 1...
50
18
34
20
128
EH 24631.0063 Palm Grip
24631.0063
Unmachined Form A (Bild 1...
63
20
42
25
227
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
08910 - Drill bushes flanged DIN 172 Form A
norelem
30.05.2024
EH 24631. - Palm Grip DIN 6335, stainless steel / with threaded blind hole,...
Halder
22.12.2022
EH 24630. - Palm Grips DIN 6335, light-metal / with smooth blind hole, form...
Halder
22.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表