目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24620. - Palm Grips DIN 6335 / with blind hole with female thread, form E
Halder
Standard Parts
Operating Elements
EH 24620. Palm Grips, DIN 6335 cast iron, plastic-coated
with blind hole with female thread, form E
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2462_1ab/eh_2462_1a/eh_2462_1a.prj},{NB=EH 24620.0581 Kreuzgriff},{BESTNR=24620.0581},{BESTNR1=2462.581},{AUS= mit Gewindesackloch, Form E, orange},{D1=80},{D2=25},{D5=M16},{H2=50},{T2=28},{G=366},{D5A=16},{RK=6.0},{RG=25.0},{R1=100},{FORM=e},{NDM=13.835},{KDM=16.000},{H3=30.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
D2
[mm]
D5
thread
ⁿ/ₐ
H2
[mm]
T2
[mm]
G
weight
[g]
EH 24620.0541 Palm Grip
24620.0541
with blind hole with fema...
40
14
M8
25
15
62
EH 24620.0551 Palm Grip
24620.0551
with blind hole with fema...
50
18
M10
32
18
104
EH 24620.0564 Palm Grip
24620.0564
with blind hole with fema...
63
20
M12
40
22
204
EH 24620.0581 Palm Grip
24620.0581
with blind hole with fema...
80
25
M16
50
28
366
EH 24620.0641 Palm Grip
24620.0641
with blind hole with fema...
40
14
M8
25
15
62
EH 24620.0651 Palm Grip
24620.0651
with blind hole with fema...
50
18
M10
32
18
104
EH 24620.0664 Palm Grip
24620.0664
with blind hole with fema...
63
20
M12
40
22
204
EH 24620.0681 Palm Grip
24620.0681
with blind hole with fema...
80
25
M16
50
28
366
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表