目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24550. - Conical Knobs
Halder
Standard Parts
Operating Elements
EH 24550. Conical Knobs
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2455/eh_2455.prj},{NB=EH 24550.0021 Konusknopf},{BESTNR=24550.0021},{BESTNR1=2455.021},{D1=25},{D2=M8},{D3=15},{H=38},{T=18},{G=15},{D2A=8},{DK=6.647},{A=2.0},{R=1.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
[mm]
D2
thread
ⁿ/ₐ
D3
[mm]
H
[mm]
T
min.
[mm]
G
weight
[g]
EH 24550.0010 Konusknopf
24550.0010
20
M5
12
30
18
8
EH 24550.0011 Konusknopf
24550.0011
20
M6
12
30
18
8
EH 24550.0020 Konusknopf
24550.0020
25
M6
15
38
18
16
EH 24550.0021 Konusknopf
24550.0021
25
M8
15
38
18
15
EH 24550.0030 Konusknopf
24550.0030
30
M8
18
46
18
26
EH 24550.0031 Konusknopf
24550.0031
30
M10
18
46
18
26
EH 24550.0040 Konusknopf
24550.0040
35
M10
21
53
21
44
EH 24550.0041 Konusknopf
24550.0041
35
M12
21
53
21
44
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表