您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24441. - Verstellbare Flachspannhebel mit glatter Bohrung
Halder
Standard Parts
Operating Elements
EH 24441. Adjustable Flat Clamping Levers
with smooth bore
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_24441_3/eh_24441_5/eh_24441_5.prj},{NB=24441.0065 Verstellbare Flachspannhebel},{BESTNR=24441.0065},{AUS=mit glatter Bohrung, schwarz},{D2=16},{L2=145},{D1=40},{D3=23},{H1=42.0},{H2=4},{H3=4.0},{H4=56.0},{T=22},{TEMPMIN=-30},{TEMPMAX=80},{G=389},{D11=M12},{FARBE=black (textured finish)},{NDM=16.000},{FR=SW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D2
H7 bore
ⁿ/ₐ
L2
[mm]
D1
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
T
min.
[mm]
TEMPMIN
Temperature min.
[°C]
TEMPMAX
Temperature max.
[°C]
G
Weight
[g]
24441.0050 Adjustable Fla...
24441.0050
with smooth bore, black
8
120
32
16
29.5
2
2.5
41.5
14
-30
80
188
24441.0055 Adjustable Fla...
24441.0055
with smooth bore, black
10
120
32
16
29.5
2
2.5
41.5
14
-30
80
185
24441.0060 Adjustable Fla...
24441.0060
with smooth bore, black
12
145
40
23
42.0
4
4.0
56.0
22
-30
80
387
24441.0065 Adjustable Fla...
24441.0065
with smooth bore, black
16
145
40
23
42.0
4
4.0
56.0
22
-30
80
389
24441.0150 Adjustable Fla...
24441.0150
with smooth bore, silver
8
120
32
16
29.5
2
2.5
41.5
14
-30
80
188
24441.0155 Adjustable Fla...
24441.0155
with smooth bore, silver
10
120
32
16
29.5
2
2.5
41.5
14
-30
80
185
24441.0160 Adjustable Fla...
24441.0160
with smooth bore, silver
12
145
40
23
42.0
4
4.0
56.0
22
-30
80
387
24441.0165 Adjustable Fla...
24441.0165
with smooth bore, silver
16
145
40
23
42.0
4
4.0
56.0
22
-30
80
389
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表