目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24310. - U-Handle
Halder
Standard Parts
Operating Elements
EH 24310. U-Handles
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_24310/eh_24310_buegelgriffe.prj},{NB=EH 24310.0780 Buegelgriffe},{BESTNR=24310.0780},{AUS=Rostfreier Stahl},{D1=16},{L=300},{D2=M6},{H=59},{R=18},{T=12},{G=603},{NDM=6.000},{KDM=4.917},{RAD=2.490},{V1=14.000},{V2=0.000},{CH2=0.600},{RAD2=0.000},{COLOR=0.75, 0.75, 0.75, 0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
L
[mm]
D2
thread
ⁿ/ₐ
H
[mm]
R
[mm]
T
min.
[mm]
G
Mass
[g]
24310.0710 U-Handle
24310.0710
Stainless Steel
12
125
M6
51
14
12
197
24310.0720 U-Handle
24310.0720
Stainless Steel
12
160
M6
51
14
12
201
24310.0730 U-Handle
24310.0730
Stainless Steel
12
200
M6
51
14
12
237
24310.0740 U-Handle
24310.0740
Stainless Steel
12
250
M6
51
14
12
282
24310.0750 U-Handle
24310.0750
Stainless Steel
16
160
M6
59
18
12
373
24310.0760 U-Handle
24310.0760
Stainless Steel
16
200
M6
59
18
12
437
24310.0770 U-Handle
24310.0770
Stainless Steel
16
250
M6
59
18
12
523
24310.0780 U-Handle
24310.0780
Stainless Steel
16
300
M6
59
18
12
603
24310.0910 U-Handle
24310.0910
Steel
12
125
M6
51
14
12
197
24310.0920 U-Handle
24310.0920
Steel
12
160
M6
51
14
12
201
24310.0930 U-Handle
24310.0930
Steel
12
200
M6
51
14
12
237
24310.0940 U-Handle
24310.0940
Steel
12
250
M6
51
14
12
282
24310.0950 U-Handle
24310.0950
Steel
16
160
M6
59
18
12
373
24310.0960 U-Handle
24310.0960
Steel
16
200
M6
59
18
12
437
24310.0970 U-Handle
24310.0970
Steel
16
250
M6
59
18
12
523
24310.0980 U-Handle
24310.0980
Steel
16
300
M6
59
18
12
603
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表