目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24100. - Retaining Catches, one-sided
Halder
Standard Parts
Operating Elements
EH 24100. Retaining Catches one-sided
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2410_1/eh_2410_1.prj},{NB=EH24100.0151 Drehriegel},{BESTNR=24100.0151},{BESTNR1=2410.151},{AUS=silber},{D1=M8},{NDM=8.000},{D2=14},{L1=65},{L2=78},{B=25.2},{H1=14},{H2=15.8},{H3=0.8},{H4=9.0},{SW=5},{G=136},{COLOR=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
L1
[mm]
L2
[mm]
B
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
SW
[mm]
G
Weight
[g]
EH24100.0101 Retaining Ca...
24100.0101
silver
M6
9
45
55
19.0
12
13.3
0.8
6.5
4
59
EH24100.0151 Retaining Ca...
24100.0151
silver
M8
14
65
78
25.2
14
15.8
0.8
9.0
5
136
EH24100.0102 Retaining Ca...
24100.0102
black
M6
9
45
55
19.0
12
13.3
0.8
6.5
4
59
EH24100.0152 Retaining Ca...
24100.0152
black
M8
14
65
78
25.2
14
15.8
0.8
9.0
5
136
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表