目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24731. - Grub Screws with Palm Grip similar to DIN 6335, stainless steel A4
Halder
Standard Parts
Operating Elements
EH 24731. Grub Screws with Palm Grip similar to DIN 6335, stainless steel A4
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh24731_1/eh24731_5_a4p.prj},{NB=24731.0130 Kreuzgriffschraubie},{BESTNR=24731.0130},{D1=50},{D2=M10},{D2X=10},{L=25},{LX=20,25,30,45,55},{D3=18},{H1=32},{H2=18},{VERS=2},{G=139},{CTN=73181535},{CTNUS=},{ROHS=YES},{INFOGANTER=Produktdetails},{INFOWINCO=Produktdetails},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
G
Weight
[g]
24731.0105 Grub Screws wi...
24731.0105
40
M8
20
14
25
13
74
24731.0110 Grub Screws wi...
24731.0110
40
M8
25
14
25
13
76
24731.0115 Grub Screws wi...
24731.0115
40
M8
30
14
25
13
78
24731.0120 Grub Screws wi...
24731.0120
40
M8
40
14
25
13
82
24731.0125 Grub Screws wi...
24731.0125
50
M10
20
18
32
18
136
24731.0130 Grub Screws wi...
24731.0130
50
M10
25
18
32
18
139
24731.0135 Grub Screws wi...
24731.0135
50
M10
30
18
32
18
142
24731.0140 Grub Screws wi...
24731.0140
50
M10
45
18
32
18
151
24731.0145 Grub Screws wi...
24731.0145
50
M10
55
18
32
18
158
24731.0150 Grub Screws wi...
24731.0150
63
M12
30
20
40
23
254
24731.0155 Grub Screws wi...
24731.0155
63
M12
40
20
40
23
263
24731.0160 Grub Screws wi...
24731.0160
63
M12
50
20
40
23
271
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表