目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1912. - Base Plates, semi-finished
Halder
Standard Parts
Basic Elements
EH 1912. Base Plates, semi-finished
Powered by
CAD模型選擇
{halder/normalien/basiselemente/eh_1912_aufspannplatten_vorbearbeitet/eh_1912_2.prj},{NB=EH 1912.310 Aufspannplatte},{BESTNR=1912.310},{B1XL1=400 x 500},{BX=400},{LX=500},{H=40.3},{HX=40.300},{G=57000},{L1=250},{L2=250},{B1=200},{B2=200},{FA=50},{Y=0},{YA=0.000},{YB=0.000},{YC=0.000},{NDM=10},{KDM=8.376}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
B1XL1
[mm]
H
+0.3
[mm]
G
weight
[g]
1912.210 Base Plate
1912.210
400 x 400
40.3
45000
1912.310 Base Plate
1912.310
400 x 500
40.3
57000
1912.410 Base Plate
1912.410
500 x 500
40.3
71000
1912.510 Base Plate
1912.510
500 x 630
50.3
112000
1912.610 Base Plate
1912.610
630 x 630
50.3
141000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表