目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1906. - Clamping Angles
Halder
Standard Parts
Basic Elements
EH 1906. Clamping Angles, semi-finished
Powered by
CAD模型選擇
{halder/normalien/basiselemente/eh_1906_aufspannwinkel/eh_1906.prj},{NB=EH 1906.340 Aufspannwinkel},{BESTNR=1906.340},{L1=400},{L2=500},{L2X=500.000},{H1=400},{H=475},{A=150},{B2=150},{L3=150},{L4=200},{L5=100},{H2=275},{S=80},{N=4},{Y=12},{D=M 12},{NDM=12},{KDM=10.106},{NDM1=16.000},{KDM1=13.835},{G=168000},{B1=300},{B3=300},{B4=130},{C=50},{W=5},{B5=90},{H2X=45},{H3=73},{R1=10},{R2=5},{H4=32},{M=16},{D1=50},{D2=20},{L4X=500},{H5=78},{F=f},{FH=0},{FB=0},{FU=0},{FZ=0},{H6=275},{L5X=400},{B6=200},{YA=13.500},{YB=20.000},{F1=0},{F2=0},{F3=0},{F4=0},{F5=0},{F6=0},{F7=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
L1
[mm]
L2
[mm]
H1
[mm]
H
[mm]
A
[mm]
B2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
H2
[mm]
S
±0.02
[mm]
N
ⁿ/ₐ
Y
ⁿ/ₐ
D
thread
ⁿ/ₐ
G
weight
[g]
1906.240 Clamping Angle
1906.240
400
-
400
475
150
150
150
100
100
275
80
4
12
M 12
147000
1906.340 Clamping Angle
1906.340
400
500
400
475
150
150
150
200
100
275
80
4
12
M 12
168000
1906.440 Clamping Angle
1906.440
500
-
500
595
200
200
200
200
200
345
100
6
12
M 12
295000
1906.540 Clamping Angle
1906.540
500
630
500
595
200
200
200
200
200
345
100
6
12
M 12
326000
1906.640 Clamping Angle
1906.640
630
-
630
725
200
200
200
200
200
410
130
6
16
M 12
385000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表