您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Timing belt pulleys HTD 8M 85 for belt width 85 mm
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys profile HTD
Pilot bore
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_profile_htd/pilot_bore/t_belt_pulleys_with_pilot_bore_8m85_asmtab.prj},{NB=T22166},{NAME=Timing belt pulley profile HTD 40 8M 85/2F},{DESCRIPTION=40 8M 85},{CNSORDERNO=T22166},{TYPE=2F},{MAT=St},{Z=40},{DP=101.86},{DE=100.49},{DF=106},{DM=75},{DI=0},{F=95},{L=105},{D=14},{N=321},{KG=5.40},{I=90.0},{VER=85},{PPATH=t_belt_pulleys_with_pilot_bore_8m_asmtpl.prj},{CNSORDERNO2=42085040}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T22157
Timing belt pulley profil...
22 8M 85
T22157
2F
St
22
56.02
54.65
60
43
0
95
105
12
308
1.60
T22158
Timing belt pulley profil...
24 8M 85
T22158
2F
St
24
61.11
59.74
66
45
0
95
105
12
310
1.95
T22159
Timing belt pulley profil...
26 8M 85
T22159
2F
St
26
66.21
64.84
71
48
0
95
105
12
311
2.30
T22160
Timing belt pulley profil...
28 8M 85
T22160
2F
St
28
71.30
70.08
75
50
0
95
105
14
312
2.60
T22161
Timing belt pulley profil...
30 8M 85
T22161
2F
St
30
76.39
75.13
83
55
0
95
105
14
314
3.10
T22162
Timing belt pulley profil...
32 8M 85
T22162
2F
St
32
81.49
80.16
87
60
0
95
105
14
315
3.70
T22163
Timing belt pulley profil...
34 8M 85
T22163
2F
St
34
86.58
85.21
91
66
0
95
105
14
316
4.00
T22164
Timing belt pulley profil...
36 8M 85
T22164
2F
St
36
91.67
90.30
98
70
0
95
105
14
319
4.70
T22165
Timing belt pulley profil...
38 8M 85
T22165
2F
St
38
96.77
95.39
103
75
0
95
105
14
320
5.10
T22166
Timing belt pulley profil...
40 8M 85
T22166
2F
St
40
101.86
100.49
106
75
0
95
105
14
321
5.40
T22167
Timing belt pulley profil...
44 8M 85
T22167
2F
St
44
112.05
110.67
119
75
0
95
105
14
325
6.70
T22168
Timing belt pulley profil...
48 8M 85
T22168
2F
St
48
122.23
120.86
127
75
0
95
105
14
327
8.17
T22169
Timing belt pulley profil...
56 8M 85
T22169
2F
St
56
142.60
141.23
148
90
0
95
105
18
333
11.48
T41512
Timing belt pulley profil...
64 8M 85
T41512
7F
St
64
162.97
161.60
168
100
137
95
95
18
338
11.02
T41513
Timing belt pulley profil...
72 8M 85
T41513
7F
St
72
183.35
181.97
192
100
158
95
95
18
340
13.45
T41514
Timing belt pulley profil...
80 8M 85
T41514
8
GG
80
203.72
202.35
0
110
180
95
95
20
0
12.36
T41515
Timing belt pulley profil...
90 8M 85
T41515
8
GG
90
229.18
227.81
0
110
204
95
95
20
0
14.38
T41516
Timing belt pulley profil...
112 8M 85
T41516
8
GG
112
285.21
283.83
0
110
254
95
95
24
0
18.66
513271
Timing belt pulley profil...
144 8M 85
513271
8
GG
144
366.69
365.32
0
110
336
95
95
24
0
23.00
N97045
Timing belt pulley profil...
168 8M 85
N97045
8
GG
168
427.81
426.44
0
120
400
95
95
24
0
0.00
N97046
Timing belt pulley profil...
192 8M 85
N97046
8
GG
192
488.92
487.55
0
130
460
95
95
24
0
0.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表