slovenčina
English
Timing belt pulleys HTD 14M 115 for belt width 115 mm
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys profile HTD
Pilot bore
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_profile_htd/pilot_bore/t_belt_pulleys_with_pilot_bore_14m_115_asmtab.prj},{NB=T22212},{NAME=Timing belt pulley profile HTD 48 14M 115/2F},{DESCRIPTION=48 14M 115},{CNSORDERNO=T22212},{TYPE=2F},{MAT=St},{Z=48},{DP=213.90},{DE=211.11},{DF=226},{DM=150},{DI=0},{F=133},{L=148},{D=32},{N=412},{KG=35.00},{I=190.0},{VER=115},{PPATH=t_belt_pulleys_with_pilot_bore_14m_asmtpl.prj},{CNSORDERNO2=43115048}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T22203
Timing belt pulley profil...
28 14M 115
T22203
2F
St
28
124.78
122.12
127
100
0
133
148
32
400
10.75
T22205
Timing belt pulley profil...
30 14M 115
T22205
2F
St
30
133.69
130.99
138
100
0
133
148
32
401
12.52
T22206
Timing belt pulley profil...
32 14M 115
T22206
2F
St
32
142.60
139.88
154
100
0
133
148
32
403
14.48
T22207
Timing belt pulley profil...
34 14M 115
T22207
2F
St
34
151.52
148.79
160
100
0
133
148
32
404
16.45
T22208
Timing belt pulley profil...
36 14M 115
T22208
2F
St
36
160.43
157.68
168
120
0
133
148
32
405
18.99
T22209
Timing belt pulley profil...
38 14M 115
T22209
2F
St
38
169.34
166.60
183
120
0
133
148
32
406
21.31
T22210
Timing belt pulley profil...
40 14M 115
T22210
2F
St
40
178.25
175.49
188
135
0
133
148
32
407
24.04
T22211
Timing belt pulley profil...
44 14M 115
T22211
2F
St
44
196.08
193.28
211
140
0
133
148
32
411
29.41
T22212
Timing belt pulley profil...
48 14M 115
T22212
2F
St
48
213.90
211.11
226
150
0
133
148
32
412
35.00
T22213
Timing belt pulley profil...
56 14M 115
T22213
2F
St
56
249.55
246.76
256
150
0
133
148
32
416
48.00
T41538
Timing belt pulley profil...
64 14M 115
T41538
7F
GG
64
285.21
282.41
296
150
240
133
133
32
418
36.00
T41539
Timing belt pulley profil...
72 14M 115
T41539
8
GG
72
320.86
318.06
0
150
278
133
133
32
0
36.00
T41540
Timing belt pulley profil...
80 14M 115
T41540
8
GG
80
356.51
353.71
0
150
314
133
133
32
0
40.00
T41541
Timing belt pulley profil...
90 14M 115
T41541
8
GG
90
401.07
398.28
0
150
358
133
133
32
0
45.00
T41542
Timing belt pulley profil...
112 14M 115
T41542
8
GG
112
499.11
496.32
0
150
456
133
133
32
0
55.50
T41543
Timing belt pulley profil...
144 14M 115
T41543
8
GG
144
641.71
638.92
0
165
600
133
133
32
0
71.00
T41544
Timing belt pulley profil...
168 14M 115
T41544
8
GG
168
748.86
745.87
0
165
706
133
133
32
0
83.00
T41545
Timing belt pulley profil...
192 14M 115
T41545
8
GG
192
855.62
852.82
0
165
813
133
133
32
0
96.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表