slovenčina
English
Timing belt pulleys L 075 for belt width 075 (3/4" = 19,05 mm)
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys inch
Pilot bore
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_inch/pilot_bore/t_belt_pulleys_with_pilot_bore_l075_asmtab.prj},{NB=T21782},{NAME=Timing belt pulley inch profile 28 L 075/2F},{DESCRIPTION=28 L 075},{CNSORDERNO=T21782},{TYPE=2F},{MAT=St},{Z=28},{DP=84.89},{DE=84.13},{DF=91},{DM=58},{F=25.4},{L=38},{D=12},{N=316},{KG=1.30},{I=76.0},{VER=75},{PPATH=t_belt_pulleys_with_pilot_bore_l_asmtpl.prj},{CNSORDERNO2=14075028}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T41120
Timing belt pulley inch p...
10 L 075
T41120
2F
St
10
30.32
29.56
36
20
25.4
38
8
300
0.14
547794
Timing belt pulley inch p...
11 L 075
547794
2F
St
11
33.35
32.59
38
24
25.4
38
8
301
0.18
T21770
Timing belt pulley inch p...
12 L 075
T21770
2F
St
12
36.38
35.62
42
24
25.4
38
8
302
0.22
T21771
Timing belt pulley inch p...
13 L 075
T21771
2F
St
13
39.41
38.65
44
28
25.4
38
8
303
0.26
T21772
Timing belt pulley inch p...
14 L 075
T21772
2F
St
14
42.44
41.68
48
28
25.4
38
8
304
0.30
T41121
Timing belt pulley inch p...
15 L 075
T41121
2F
St
15
45.48
44.72
51
34
25.4
38
8
305
0.37
T21773
Timing belt pulley inch p...
16 L 075
T21773
2F
St
16
48.51
47.75
54
36
25.4
38
8
306
0.43
T21774
Timing belt pulley inch p...
17 L 075
T21774
2F
St
17
51.54
50.78
57
36
25.4
38
10
307
0.46
T21775
Timing belt pulley inch p...
18 L 075
T21775
2F
St
18
54.57
53.81
60
40
25.4
38
10
308
0.54
T21776
Timing belt pulley inch p...
19 L 075
T21776
2F
St
19
57.61
56.84
63
40
25.4
38
10
309
0.58
T21777
Timing belt pulley inch p...
20 L 075
T21777
2F
St
20
60.64
59.88
66
40
25.4
38
10
310
0.64
T21778
Timing belt pulley inch p...
21 L 075
T21778
2F
St
21
63.67
62.91
71
45
25.4
38
10
311
0.71
T21779
Timing belt pulley inch p...
22 L 075
T21779
2F
St
22
66.70
65.94
75
45
25.4
38
10
312
0.79
T65236
Timing belt pulley inch p...
23 L 075
T65236
2F
St
23
69.73
68.97
79
55
25.4
38
10
313
0.94
T21780
Timing belt pulley inch p...
24 L 075
T21780
2F
St
24
72.77
72.00
79
55
25.4
38
10
313
1.00
T65237
Timing belt pulley inch p...
25 L 075
T65237
2F
St
25
75.80
75.04
83
58
25.4
38
10
314
1.10
T21781
Timing belt pulley inch p...
26 L 075
T21781
2F
St
26
78.83
78.07
87
58
25.4
38
12
315
1.16
T65238
Timing belt pulley inch p...
27 L 075
T65238
2F
St
27
81.86
81.10
87
58
25.4
38
12
315
1.22
T21782
Timing belt pulley inch p...
28 L 075
T21782
2F
St
28
84.89
84.13
91
58
25.4
38
12
316
1.30
T21783
Timing belt pulley inch p...
30 L 075
T21783
2F
St
30
90.96
90.20
97
70
25.4
38
12
318
1.47
T21784
Timing belt pulley inch p...
32 L 075
T21784
2F
St
32
97.03
96.26
103
70
25.4
38
12
320
1.75
T65239
Timing belt pulley inch p...
33 L 075
T65239
2F
St
33
100.05
99.29
106
70
25.4
38
12
321
1.85
T65240
Timing belt pulley inch p...
34 L 075
T65240
2F
St
34
103.08
102.32
111
70
25.4
38
12
322
1.93
T65241
Timing belt pulley inch p...
35 L 075
T65241
2F
St
35
106.12
105.35
111
70
25.4
38
12
322
2.03
T21785
Timing belt pulley inch p...
36 L 075
T21785
2F
St
36
109.15
108.39
115
70
25.4
38
12
323
2.14
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表