slovenčina
English
Sprockets stainless steel simplex 1"x17,02mm (16 B-1)
Haberkorn
Driving elements
Chain wheels
Stainless steel
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/stainless_steel/s_spr_16b_1_in_stainless_steel.prj},{NB=T64983},{NAME=Sprocket in stainless steel simplex 1\"x17,02mm Z16 },{Z=16},{DE=141.8},{DP=130.20},{CNSORDERNO=T64983},{DM=100},{DMX=100.000},{D1=20},{A=45},{KG=3.14},{B1=16.2},{C=2.5},{R3=26},{CNSORDERNO2=181380016}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
N96620
Sprocket in stainless ste...
12
109.7
98.14
N96620
69
16
40
1.43
16.2
2.5
26
T43959
Sprocket in stainless ste...
13
117.7
106.12
T43959
78
16
40
1.77
16.2
2.5
26
T64982
Sprocket in stainless ste...
14
125.7
114.15
T64982
84
16
40
2.08
16.2
2.5
26
T43961
Sprocket in stainless ste...
15
133.7
122.17
T43961
92
16
40
2.46
16.2
2.5
26
T64983
Sprocket in stainless ste...
16
141.8
130.20
T64983
100
20
45
3.14
16.2
2.5
26
T43962
Sprocket in stainless ste...
17
149.8
138.22
T43962
100
20
45
3.33
16.2
2.5
26
T64984
Sprocket in stainless ste...
18
157.8
146.28
T64984
100
20
45
3.56
16.2
2.5
26
T43963
Sprocket in stainless ste...
19
165.9
154.33
T43963
100
20
45
3.78
16.2
2.5
26
T64985
Sprocket in stainless ste...
20
173.9
162.38
T64985
100
20
45
4.03
16.2
2.5
26
T43964
Sprocket in stainless ste...
21
182.0
170.43
T43964
110
20
50
5.01
16.2
2.5
26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表