slovenčina
English
Sprockets stainless steel simplex 3/8"x7/32" (06 B-1)
Haberkorn
Driving elements
Chain wheels
Stainless steel
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/stainless_steel/s_spr_06b_1_in_stainless_steel.prj},{NB=T64970},{NAME=Sprocket in stainless steel simplex 3/8\"x7/32\" Z18},{Z=18},{DE=58.6},{DP=54.85},{CNSORDERNO=T64970},{DM=43},{DMX=43.0},{D1=10},{A=28},{KG=0.33},{B1=5.3},{C=1},{R3=10},{CNSORDERNO2=181330018}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
555808
Sprocket in stainless ste...
13
43.5
39.80
555808
28
8
25
0.13
5.3
1
10
555809
Sprocket in stainless ste...
14
46.5
42.80
555809
31
8
25
0.16
5.3
1
10
T43920
Sprocket in stainless ste...
15
49.5
45.81
T43920
34
8
25
0.19
5.3
1
10
T64969
Sprocket in stainless ste...
16
52.5
48.82
T64969
37
10
28
0.24
5.3
1
10
T43923
Sprocket in stainless ste...
17
55.5
51.83
T43923
40
10
28
0.28
5.3
1
10
T64970
Sprocket in stainless ste...
18
58.6
54.85
T64970
43
10
28
0.33
5.3
1
10
T43924
Sprocket in stainless ste...
19
61.6
57.87
T43924
45
10
28
0.36
5.3
1
10
T64971
Sprocket in stainless ste...
20
64.6
60.89
T64971
46
10
28
0.39
5.3
1
10
T43926
Sprocket in stainless ste...
21
67.6
63.91
T43926
48
12
28
0.42
5.3
1
10
T43927
Sprocket in stainless ste...
23
73.7
69.95
T43927
52
12
28
0.50
5.3
1
10
T43928
Sprocket in stainless ste...
25
79.7
76.00
T43928
57
12
28
0.60
5.3
1
10
T64972
Sprocket in stainless ste...
30
94.8
91.12
T64972
60
12
30
0.72
5.3
1
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表