目錄: GIMOTA
Created: 16.01.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GIMOTA
Cable connector M12, D-coded, 4pol, 100°, pin contact
GIMOTA
GTM12 - GTB12
Powered by
CAD模型選擇
{gimota/gtm12_gtb12/cable_plug_m12_d_coded_4pol_pin_100.prj},{NB=GTM12-D-4-MP-100},{COMPANY=GIMOTA},{L=46},{D1=16},{D3=15},{G1=12x1},{SW1=14},{SW2=13},{B1=0.7},{B2=2},{B3=3.25},{B4=0.9},{B5=3.4},{D2=14},{D4=9},{D5=13},{D6=10.8},{D7=10.5},{D8=8.4},{D9=1},{D10=5},{F1=1},{H1=0.5},{H2=9.2},{H3=7.3},{H4=7.75},{K1=0.2},{K2=3.2},{K3=0.5},{K4=0.4},{L1=7.1},{L2=13.3},{L3=13.5},{L4=11.15},{L5=5},{L6=1.5},{L7=1},{L8=8.9},{L9=0.85},{L10=9.4},{L11=1},{N1=6},{N2=4},{N3=2},{N4=80},{SWL1=4},{SWL2=6},{SWL3=3},{W1=45},{W2=60},{W3=10},{W4=40},{W5=30},{W6=16.5},{G1M=12},{G1P=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
COMPANY
Company
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
L
[mm]
D1
[mm]
D3
[mm]
G1
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
GTM12-D-4-MP-100
GIMOTA
GTM12-D-4-MP-100
46
16
15
12x1
14
13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表