Nederlands
português
中文
中文
QA認證資訊
目錄: GGB
Created: 12.05.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
GGB
DP10翻边轴承 mm - 翻边轴承 mm
GGB
金属复合轴承
DP10
Powered by
CAD模型選擇
{ggb/metal_polymer_materials/dp10/dp10_bundbuchsen.prj},{NB=BB1512DP10},{BESTNR=BB1512DP10},{DI=15},{D0=17.0},{DFL=23.0},{B=12.0},{GEW=8.3},{CO=0.6},{BMAX=12.25},{BMIN=11.75},{CDMAX=0.000},{CDMIN=0.000},{COMAX=1.0},{COMIN=0.2},{COA=20},{COAMAX=28},{COAMIN=12},{DFLMAX=23.5},{DFLMIN=22.5},{DHMIN=17.0},{DIAMAX=15.058},{DIAMIN=14.99},{DJMIN=14.966},{SFLMAX=1.05},{SFLMIN=0.8},{SFLX=0.925},{C0X=0.600},{CIX=0.300},{ET2=},{SFL=0.925},{CIMAX=-0.5},{CIMIN=-0.1},{DHMAX=H7},{DJMAX=f7},{CO1=0.6},{LINK=Webseite},{INFO=PDF catalog},{KAT=Metall-Polymer Gleitlager},{MAT=DP10},{ROHS=ja},{WEEE=ja},{TEST=-},{ZGS=-},{DINISO3547=ja},{WS=ja},{TL=ja},{GOELT=ja},{GFT=ja},{ZTN=84833080}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
产品型号
ⁿ/ₐ
DI
内径
[mm]
D0
外径
[mm]
DFL
翻边直径
[mm]
B
宽度
[mm]
GEW
重量
[g]
ET1
轴承座/轴
ⁿ/ₐ
S3
壁厚
[mm]
SFL
翻边厚度
[mm]
CO
外倒角
[mm]
CI
内倒角
[mm]
KAT
类别
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
ROHS
RoHS 认证
ⁿ/ₐ
WEEE
WEEE认证
ⁿ/ₐ
DINISO3547
DIN ISO 3547
ⁿ/ₐ
WS
低维护或免维护
ⁿ/ₐ
TL
干摩擦
ⁿ/ₐ
GOELT
含油
ⁿ/ₐ
GFT
含脂
ⁿ/ₐ
ZTN
海关税号
ⁿ/ₐ
MES
材料特性
ⁿ/ₐ
FVL
性能提升
ⁿ/ₐ
BB0304DP10
BB0304DP10
3
4.5
7.0
4.0
0.3
H6/h6
0.750
0.75
0.5
-0.1 to -0.4
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
BB0404DP10
BB0404DP10
4
5.5
9.0
4.0
0.5
H6/h6
0.750
0.75
0.5
-0.1 to -0.4
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
BB0505DP10
BB0505DP10
5
7.0
10.0
5.0
0.7
H7/f7
1.000
0.925
0.6
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
BB0604DP10
BB0604DP10
6
8.0
12.0
4.0
1.0
H7/f7
1.000
0.925
0.6
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
BB0608DP10
BB0608DP10
6
8.0
12.0
8.0
1.6
H7/f7
1.000
0.925
0.6
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
BB0806DP10
BB0806DP10
8
10.0
15.0
5.5
1.6
H7/f7
1.000
0.925
0.6
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
BB0808DP10
BB0808DP10
8
10.0
15.0
7.5
2.4
H7/f7
1.000
0.925
0.6
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
BB0810DP10
BB0810DP10
8
10.0
15.0
9.5
2.5
H7/f7
1.000
0.925
0.6
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
BB1007DP10
BB1007DP10
10
12.0
18.0
7.0
3.0
H7/f7
1.000
0.925
0.6
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
BB1009DP10
BB1009DP10
10
12.0
18.0
9.0
3.7
H7/f7
1.000
0.925
0.6
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
BB1012DP10
BB1012DP10
10
12.0
18.0
12.0
3.0
H7/f7
1.000
0.925
0.6
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
BB1017DP10
BB1017DP10
10
12.0
18.0
17.0
3.6
H7/f7
1.000
0.925
0.6
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
BB1207DP10
BB1207DP10
12
14.0
20.0
7.0
4.5
H7/f7
1.000
0.925
0.6
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
BB1209DP10
BB1209DP10
12
14.0
20.0
9.0
5.2
H7/f7
1.000
0.925
0.6
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
BB1212DP10
BB1212DP10
12
14.0
20.0
12.0
5.1
H7/f7
1.000
0.925
0.6
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
BB1217DP10
BB1217DP10
12
14.0
20.0
17.0
7.0
H7/f7
1.000
0.925
0.6
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
BB1412DP10
BB1412DP10
14
16.0
22.0
12.0
5.8
H7/f7
1.000
0.925
0.6
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
BB1417DP10
BB1417DP10
14
16.0
22.0
17.0
7.7
H7/f7
1.000
0.925
0.6
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
BB1509DP10
BB1509DP10
15
17.0
23.0
9.0
5.8
H7/f7
1.000
0.925
0.6
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
BB1512DP10
BB1512DP10
15
17.0
23.0
12.0
8.3
H7/f7
1.000
0.925
0.6
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
BB1517DP10
BB1517DP10
15
17.0
23.0
17.0
10.8
H7/f7
1.000
0.925
0.6
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
BB1612DP10
BB1612DP10
16
18.0
24.0
12.0
10.7
H7/f7
1.000
0.925
0.6
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
BB1617DP10
BB1617DP10
16
18.0
24.0
17.0
15.2
H7/f7
1.000
0.925
0.6
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
BB1812DP10
BB1812DP10
18
20.0
26.0
12.0
13.0
H7/f7
1.000
0.925
0.6
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
BB1817DP10
BB1817DP10
18
20.0
26.0
17.0
23.0
H7/f7
1.000
0.925
0.6
-0.1 to -0.5
Metal-polymer plain beari...
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bea...
Grease lubricated DP4/DX,...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表