Nederlands
português
中文
中文
QA認證資訊
目錄: GGB
Created: 12.05.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
GGB
GGB-MEGALIFE XT 英制 - 止推垫片 英制
GGB
强化纤维轴承
美国GGB-MEGALIFE XT
Powered by
CAD模型選擇
{ggb/faser_kuns_verbun/megalife_xt_us/thrust_washers_us.prj},{NB=MWXT2238-062},{BESTNR1=MWXT2238},{IDXOD=1 3/8 x 2 3/8},{ST=0.062},{ID=1.375},{OD=2.375},{INFO=PDF catalog},{LINK=Webseite},{KAT=Faserbund-Gleitlager (Korrektur Faserverbund)},{MAT=MEGALIFE XT US},{ROHS=ja},{WEEE=-},{TEST=ja},{ZGS=-},{DINISO3547=},{WS=ja},{TL=ja},{GOELT=ja},{GFT=},{ZTN=84833080},{MES=faserverstärkte Anlaufscheibe, hohe Belastbarkeit},{FARBE=},{FVL=Fettgeschmiert DX}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTNR
产品型号
ⁿ/ₐ
IDXOD
ⁿ/ₐ
ID
ⁿ/ₐ
KAT
类别
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
ROHS
RoHS 认证
ⁿ/ₐ
TEST
根据 ASTM E595/ECSS-Q-ST-70-02C 标准测试
ⁿ/ₐ
WS
低维护或免维护
ⁿ/ₐ
TL
干摩擦
ⁿ/ₐ
GOELT
含油
ⁿ/ₐ
ZTN
海关税号
ⁿ/ₐ
MES
材料特性
ⁿ/ₐ
FVL
性能提升
ⁿ/ₐ
MWXT0816-062
MWXT0816-062
1/2 x 1
0.500
Fiber composite plain bea...
MEGALIFE XT US
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust w...
Grease lubricated DX
MWXT1020-062
MWXT1020-062
5/8 x 1 1/4
0.625
Fiber composite plain bea...
MEGALIFE XT US
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust w...
Grease lubricated DX
MWXT1224-062
MWXT1224-062
3/4 x 1 1/2
0.750
Fiber composite plain bea...
MEGALIFE XT US
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust w...
Grease lubricated DX
MWXT1428-062
MWXT1428-062
7/8 x 1 3/4
0.875
Fiber composite plain bea...
MEGALIFE XT US
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust w...
Grease lubricated DX
MWXT1632-062
MWXT1632-062
1 x 2
1.000
Fiber composite plain bea...
MEGALIFE XT US
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust w...
Grease lubricated DX
MWXT1834-062
MWXT1834-062
1 1/8 x 2 1/8
1.125
Fiber composite plain bea...
MEGALIFE XT US
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust w...
Grease lubricated DX
MWXT2036-062
MWXT2036-062
1 1/4 x 2 1/4
1.250
Fiber composite plain bea...
MEGALIFE XT US
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust w...
Grease lubricated DX
MWXT2238-062
MWXT2238-062
1 3/8 x 2 3/8
1.375
Fiber composite plain bea...
MEGALIFE XT US
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust w...
Grease lubricated DX
MWXT2440-062
MWXT2440-062
1 1/2 x 2 1/2
1.500
Fiber composite plain bea...
MEGALIFE XT US
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust w...
Grease lubricated DX
MWXT2642-062
MWXT2642-062
1 5/8 x 2 5/8
1.625
Fiber composite plain bea...
MEGALIFE XT US
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust w...
Grease lubricated DX
MWXT2844-062
MWXT2844-062
1 3/4 x 2 3/4
1.750
Fiber composite plain bea...
MEGALIFE XT US
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust w...
Grease lubricated DX
MWXT3248-062
MWXT3248-062
2 x 3
2.000
Fiber composite plain bea...
MEGALIFE XT US
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust w...
Grease lubricated DX
MWXT3652-062
MWXT3652-062
2 1/4 x 3 1/4
2.250
Fiber composite plain bea...
MEGALIFE XT US
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust w...
Grease lubricated DX
MWXT4060-062
MWXT4060-062
2 1/2 x 3 3/4
2.500
Fiber composite plain bea...
MEGALIFE XT US
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust w...
Grease lubricated DX
MWXT4464-062
MWXT4464-062
2 3/4 x 4
2.750
Fiber composite plain bea...
MEGALIFE XT US
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust w...
Grease lubricated DX
MWXT4872-062
MWXT4872-062
3 x 4 1/2
3.000
Fiber composite plain bea...
MEGALIFE XT US
Yes
Yes
Yes
Yes
Yes
84833080
Fiber-reinforced thrust w...
Grease lubricated DX
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表