目錄: GETOtec
Created: 05.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GETOtec
5E / 5V connection flange
GETOtec
Linearmodule
Toothed belt axes
Serie 5ES-TBL Accessories
Powered by
CAD模型選擇
{getotec/linearmodule/zahnriemenachsen/5es_tbl_zubehoer/flangia_connessione_5e_5v.prj},{NB=YZ-65-5V65},{MOD=YZ-65-5V65},{TAGLIA=65},{X1=130.000},{X2=154.000},{X3=179.500},{X4=196.500},{X5=MIN},{A1=101.500},{A2=140},{E=84.500},{D=76.500},{S=13},{PESO=460},{H=94.500},{H1=63.000},{K=5.000},{K1=53.000},{W=120.000},{F=6.500},{L=10.500},{L1=7.000},{L2=10.000},{L3=3.500},{R=5.500},{Q=9.500},{Q1=6.500},{Q2=8.000},{Q3=3.500},{V=6.000},{V1=14.000},{V2=10.000},{V3=6.000},{T=5.000},{T1=16.000},{T2=8.500},{T3=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MOD
Mod.
ⁿ/ₐ
TAGLIA
Size
[mm]
X1
[mm]
X2
[mm]
X3
[mm]
X4
[mm]
X5
[mm]
A1
[mm]
A2
[mm]
E
[mm]
D
[mm]
S
[mm]
PESO
Weight
[g]
YZ-50-5V50
YZ-50-5V50
50
105.000
121.000
147.000
156.000
81.000
130
64.500
63.000
13
335
YZ-65-5V50
YZ-65-5V50
65
112.500
136.500
162.000
179.000
124.500
99.500
140
64.500
76.500
13
445
YZ-65-5V65
YZ-65-5V65
65
130.000
154.000
179.500
196.500
101.500
140
84.500
76.500
13
460
YZ-80-5V50
YZ-80-5V50
80
120.500
146.500
185.500
196.500
133.500
118.000
190
64.500
78.000
13
635
YZ-80-5V65
YZ-80-5V65
80
137.500
163.500
202.500
213.500
150.500
118.000
190
84.500
78.000
15
770
YZ-80-5V80
YZ-80-5V80
80
157.500
183.500
222.500
233.500
120.000
190
99.500
78.000
15
825
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表