Gems Sensors LS-7 - Gems Sensors LS-7
Gems Sensors
Powered by
CAD模型選擇
{gemssensors/ls_7_asmtab.prj},{NB=191080},{PN=191080},{FAE=0.70},{OPM=100 psi @ 70°F (6.8 bar @ 20°C) },{OT=-40°F to +225°F (-40°C to +107.2°C)},{MLSG=.80},{LWJM=TPE†},{MF=Noryl®},{SMM=Noryl®},{MT=12},{PPATH=ls_7_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
FAE
Float Arc Envelope
ⁿ/ₐ
OPM
Operating Pressure, Max.
ⁿ/ₐ
OT
Operating Temperature
ⁿ/ₐ
MLSG
Min. Liquid Sp. Gr.
ⁿ/ₐ
LWJM
Lead Wire Jasket Materials
ⁿ/ₐ
MF
Float Materials
ⁿ/ₐ
SMM
Steam and Mounting Materials
ⁿ/ₐ
MT
Mounting Type
ⁿ/ₐ
165570
165570
2.20
100 psi @ 70°F (6.8 bar @...
-40°F to +250°F (-40°C to...
.65
TPE†
Nylon
Nylon
3
164520
164520
2.20
100 psi @ 70°F (6.8 bar @...
-40°F to +225°F (-40°C to...
.55
TPE†
Polypropylene
Polypropylene
3
182600
182600
2.20
100 psi @ 70°F (6.8 bar @...
-40°F to +250°F (-40°C to...
.80
TPE†
Versaplast™
Versaplast™
3
131100
131100
1.25
100 psi @ 70°F (6.8 bar @...
-40°F to +225°F (-40°C to...
.55
TPE†
Polypropylene
Polypropylene
5
140620
140620
1.25
100 psi @ 70°F (6.8 bar @...
-40°F to +250°F (-40°C to...
.65
TPE†
Nylon
Nylon
5
177100
177100
1.25
100 psi @ 70°F (6.8 bar @...
-40°F to +300°F (-40°C to...
.80
Teflon®
Versaplast™
Versaplast™
5
189422
189422
1.25
100 psi @ 70°F (6.8 bar @...
-40°F to +250°F (-40°C to...
.80
TPE†
Versaplast™
Versaplast™
5- BSP
160450
160450
1.50
100 psi @ 70°F (6.8 bar @...
-40°F to +225°F (-40°C to...
.55
TPE†
Polypropylene
Polypropylene
7
160460
160460
1.50
100 psi @ 70°F (6.8 bar @...
-40°F to +250°F (-40°C to...
.65
TPE†
Nylon
Nylon
7
165800
165800
2.08
50 psi @ 70°F (3.4 bar @ ...
-40°F to +225°F (-40°C to...
.55
TPE†
Polypropylene
Polypropylene
10
165900
165900
2.08
50 psi @ 70°F (3.4 bar @ ...
-40°F to +250°F (-40°C to...
.65
TPE†
Nylon
Nylon
10
191080
191080
0.70
100 psi @ 70°F (6.8 bar @...
-40°F to +225°F (-40°C to...
.80
TPE†
Noryl®
Noryl®
12
197050
197050
2.20
100 psi @ 70°F (6.8 bar @...
-40°F to +225°F (-40°C to...
.55
TPE†
Polypropylene
Polypropylene
13
155660
155660
1.36
100 psi @ 70°F
-40°F to +250°F (-40°C to...
.65
TPE†
Nylon
Zinc Alloy
6
179870
179870
1.36
100 psi @ 70°F
-40°F to +225°F (-40°C to...
.75
TPE†
Polypropylene
Zinc Alloy
6
170750
170750
1.43
300 psi @ 70°F
-40°F to +250°F (-40°C to...
.80
TPE†
316 S.S.
Zinc Alloy
8
160950
160950
1.40
100 psi @ 70°F
-40°F to +250°F (-40°C to...
.65
TPE†
Nylon
Zinc Alloy
8
162795
162795
1.40
100 psi @ 70°F
-40°F to +225°F (-40°C to...
.55
TPE†
Polypropylene
Zinc Alloy
8
249315
249315
1.43
300 psi @ 70°F
-40°F to +250°F (-40°C to...
.80
TPE†
316 S.S.
316 Stainless Steel
8
247390
247390
1.40
100 psi @ 70°F
-40°F to +250°F (-40°C to...
.65
TPE†
Nylon
316 Stainless Steel
8
247380
247380
1.40
100 psi @ 70°F
-40°F to +225°F (-40°C to...
.55
TPE†
Polypropylene
316 Stainless Steel
8
164870
164870
1.43
300 psi @ 70°F
-40°F to +250°F (-40°C to...
.80
TPE†
316 S.S.
316 Stainless Steel
9
164850
164850
1.40
100 psi @ 70°F
-40°F to +250°F (-40°C to...
.65
TPE†
Nylon
316 Stainless Steel
9
164860
164860
1.40
100 psi @ 70°F
-40°F to +225°F (-40°C to...
.55
TPE†
Polypropylene
316 Stainless Steel
9
179445
179445
1.65
300 psi @ 70°F
-40°F to +250°F (-40°C to...
.80
Teflon®
316 Stainless Steel
316 Stainless Steel
11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表