目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 9234 - Handwheels, Type A, without handle
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear Actuators, Linear Actuator Connectors
GN 9234
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_8/lineareinheiten_verfahrschlitten/gn9234/gn9234_a.prj},{NB=Handrad GN 9234-30-100-A-SW},{PARTNUMBER=GN 9234-30-100-A-SW},{NORMNR=GN 9234},{D1=30},{D2=100},{D3=8},{L1=30.0},{FARBE=schwarz, strukturmatt},{MAT=Aluminium-Druckguss},{VER=2},{WEIGHT=0.1580},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Ø Linear actuator
[mm]
D2
Disk handwheel/Spoked handwheel
[mm]
D3
H7 Bore
[mm]
L1
≈
[mm]
FARBE
Color
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Handwheel GN 9234-18-50-A...
GN 9234-18-50-A-SW
18
50
6
26.0
Black, textured finish
0.0660
84879090
YES
Handwheel GN 9234-18-80-A...
GN 9234-18-80-A-SW
18
80
6
26.0
Black, textured finish
0.1050
84879090
YES
Handwheel GN 9234-30-63-A...
GN 9234-30-63-A-SW
30
63
8
27.0
Black, textured finish
0.1040
84879090
YES
Handwheel GN 9234-30-100-...
GN 9234-30-100-A-SW
30
100
8
30.0
Black, textured finish
0.1580
84879090
YES
Handwheel GN 9234-40-100-...
GN 9234-40-100-A-SW
40
100
12
30.0
Black, textured finish
0.1550
84879090
YES
Handwheel GN 9234-40-125-...
GN 9234-40-125-A-SW
40
125
12
33.5
Black, textured finish
0.2600
84879090
YES
Handwheel GN 9234-50-140-...
GN 9234-50-140-A-SW
50
140
12
36.5
Black, textured finish
0.3510
84879090
YES
Handwheel GN 9234-60-160-...
GN 9234-60-160-A-SW
60
160
14
39.5
Black, textured finish
0.4910
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表