目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 50b - Nutensteine, Stahl / Edelstahl, für Aluprofile (i-Baukasten), Form S schwer
Ganter
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Aluminum Profiles
GN 50b T-Nuts, Steel, for Aluminum Profiles (b-Modular System)
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_7/aluprofile/gn50b/gn50b_s.prj},{NB=Nutenstein, Stahl GN 50b-8M5-S-SZ},{PARTNUMBER=GN 50b-8M5-S-SZ},{NORMNR=GN 50b},{N=8},{D=M5},{DX=5},{B=15.8},{H1=4.0},{H2=2.0},{L=16},{MAT=Stahl, verzinkt, blau passiviert},{WEIGHT=0.0090},{CTN=73181692},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
N
[mm]
D
ⁿ/ₐ
B
[mm]
H1
[mm]
H2
[mm]
L
Length
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
T-Nut, Steel GN 50b-6M4-S...
GN 50b-6M4-S-SZ
6
M4
9.6
3.0
1.0
10
0.0030
73181692
YES
T-Nut, Steel GN 50b-6M5-S...
GN 50b-6M5-S-SZ
6
M5
9.6
3.0
1.0
10
0.0030
73181692
YES
T-Nut, Steel GN 50b-6M6-S...
GN 50b-6M6-S-SZ
6
M6
9.6
3.0
1.0
10
0.0030
73181692
YES
T-Nut, Steel GN 50b-8M4-S...
GN 50b-8M4-S-SZ
8
M4
15.8
4.0
2.0
16
0.0090
73181692
YES
T-Nut, Steel GN 50b-8M5-S...
GN 50b-8M5-S-SZ
8
M5
15.8
4.0
2.0
16
0.0090
73181692
YES
T-Nut, Steel GN 50b-8M6-S...
GN 50b-8M6-S-SZ
8
M6
15.8
4.0
2.0
16
0.0080
73181692
YES
T-Nut, Steel GN 50b-8M8-S...
GN 50b-8M8-S-SZ
8
M8
15.8
4.0
2.0
16
0.0080
73181692
YES
T-Nut, Steel GN 50b-10M4-...
GN 50b-10M4-S-SZ
10
M4
19.5
5.5
5.0
20
0.0220
73181692
YES
T-Nut, Steel GN 50b-10M5-...
GN 50b-10M5-S-SZ
10
M5
19.5
5.5
5.0
20
0.0210
73181692
YES
T-Nut, Steel GN 50b-10M6-...
GN 50b-10M6-S-SZ
10
M6
19.5
5.5
5.0
20
0.0210
73181692
YES
T-Nut, Steel GN 50b-10M8-...
GN 50b-10M8-S-SZ
10
M8
19.5
5.5
5.0
20
0.0190
73181692
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表