目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 240.2 - Rapid plug-in coupling
Ganter
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Quick-fit couplings
GN 240.2
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_6/schnellsteck_kupplungen/gn240_2/gn240_2_asmtab.prj},{NB=Schnellsteck-Kupplung GN 240.2-M12 (0)},{PARTNUMBER=GN 240.2-M12},{NORMNR=GN 240.2},{PM=0},{D1=M12},{NDM1=12},{KDM1=10.106},{D2=21.0},{E=44.0},{L1=85},{L2=43},{L3=34.5},{L4=26},{L5=24},{L6=16.0},{SW1=41},{SW2=18},{SW3=12},{X=0.7},{MAX=10000},{M4=8.000},{SW4=36},{PSTOL=0.001},{H1=14.500},{H2=8.750},{SJ1=18.000},{SJ2=7.000},{NDM=12},{KDM=9.853},{S=18},{M=6.000},{L44=22},{WEIGHT=0.4050},{CTN=84836080},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn240_2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Gewinde
ⁿ/ₐ
D2
[mm]
E
[mm]
L1
≈
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
min.
[mm]
L6
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
X
max. Axis backfill
[mm]
MAX
max. pull- push load
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Rapid plug-in coupling GN...
GN 240.2-M6
M6
9.5
24.5
52
29
18.5
14
13
9.5
22
8
5
0.6
2500
0.0750
84836080
YES
Rapid plug-in coupling GN...
GN 240.2-M8
M8
15.0
30.0
63
33
23.5
18
16
11.5
27
13
7
0.6
4500
0.1350
84836080
YES
Rapid plug-in coupling GN...
GN 240.2-M10
M10
21.0
44.0
81
43
30.5
22
24
16.0
41
18
12
0.7
6500
0.4030
84836080
YES
Rapid plug-in coupling GN...
GN 240.2-M10x1,25
M10x1,25
21.0
44.0
81
43
30.5
22
24
16.0
41
18
12
0.7
6500
0.4030
84836080
YES
Rapid plug-in coupling GN...
GN 240.2-M12
M12
21.0
44.0
85
43
34.5
26
24
16.0
41
18
12
0.7
10000
0.4050
84836080
YES
Rapid plug-in coupling GN...
GN 240.2-M12x1,25
M12x1,25
21.0
44.0
85
43
34.5
26
24
16.0
41
18
12
0.7
10000
0.4090
84836080
YES
Rapid plug-in coupling GN...
GN 240.2-M16
M16
32.0
60.0
121
62
45.0
34
34
26.0
55
27
18
1.0
18000
1.0900
84836080
YES
Rapid plug-in coupling GN...
GN 240.2-M16x1,5
M16x1,5
32.0
60.0
121
62
45.0
34
34
26.0
55
27
18
1.0
18000
1.0940
84836080
YES
Rapid plug-in coupling GN...
GN 240.2-M20
M20
32.0
60.0
129
62
53.0
42
34
26.0
55
27
18
1.0
30000
1.1360
84836080
YES
Rapid plug-in coupling GN...
GN 240.2-M20x1,5
M20x1,5
32.0
60.0
129
62
53.0
42
34
26.0
55
27
18
1.0
30000
1.1430
84836080
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表