目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 9080 - Universal joints, Type EG, single, friction bearing
Ganter
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Universal joints
GN 9080
GN 9080 EG
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_6/kreuzgelenke/gn9080/gn9080_eg/gn_9080_eg_ass.prj},{NB=Kreuzgelenke GN 9080-16-B10-EG},{PARTNUMBER=GN 9080-16-B10-EG},{NORMNR=GN 9080},{PPATH=gn_9080_eg1.prj},{WKL=0},{WKL2=0},{D1=16},{D2=B10},{L1=52},{L2=74},{L3=26},{L4=22},{T=15},{DREH=3},{WEIGHT=0.0470},{CTN=84831050},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H8 Bore B
ⁿ/ₐ
L1
[mm]
L3
[mm]
T
[mm]
DREH
max. torque
[Nm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Universal joint GN 9080-1...
GN 9080-13-B8-EG
13
B8
42
21
12
2
0.0250
84831050
YES
Universal joint GN 9080-1...
GN 9080-16-B10-EG
16
B10
52
26
15
3
0.0470
84831050
YES
Universal joint GN 9080-2...
GN 9080-20-B12-EG
20
B12
62
31
18
6
0.0860
84831050
YES
Universal joint GN 9080-2...
GN 9080-25-B16-EG
25
B16
74
37
22
12
0.1400
84831050
YES
Universal joint GN 9080-3...
GN 9080-32-B20-EG
32
B20
86
43
25
24
0.2800
84831050
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表