您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 345.5 - Stainless Steel-Levelling feet, Foot plastic / Threaded stud steel with two fixing holes, Type AG, without nut, with rubber underlay
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling Feet
GN 345.5 Leveling Feet, Plastic / Stainless Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn345_5/gn345_5_ag.prj},{NB=Edelstahl-Gelenkfuss GN 345.5-100-M12-43-AG (0)},{PARTNUMBER=GN 345.5-100-M12-43-AG},{NORMNR=GN 345.5},{FORM=AG},{D1=100},{DD1=96.000},{D2=M12},{ND=12.000},{KD=9.853},{L1=43},{L2=33},{L3=23},{L4=24},{D3=12.5},{K=70},{SW=14},{KUDU=14},{WINKEL=0},{WINKELX=-15° bis 15°},{SB=25},{VER=2.0},{WEIGHT=0.07440},{CTN=73269098},{ROHS=YES},{SWV=5},{DX1=11},{VERS=3},{KUGV=20.250},{INFOGANTER=Produktdetails},{TR=WINKEL}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
K
[mm]
SW
[mm]
KUDU
Ball diameter
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Levelling...
GN 345.5-80-M8-43-AG
80
M8
43
33
23
24
54
14
14
16
0.12300
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M8-68-AG
80
M8
68
33
23
24
54
14
14
16
0.14000
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M10-43-AG
80
M10
43
33
23
24
54
14
14
16
0.13000
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M10-68-AG
80
M10
68
33
23
24
54
14
14
16
0.15500
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M10-98-AG
80
M10
98
33
23
24
54
14
14
16
0.14150
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M12-43-AG
80
M12
43
33
23
24
54
14
14
16
0.12250
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M12-68-AG
80
M12
68
33
23
24
54
14
14
16
0.17200
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M12-98-AG
80
M12
98
33
23
24
54
14
14
16
0.16310
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M14-68-AG
80
M14
68
33
23
24
54
14
14
16
0.24520
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M14-98-AG
80
M14
98
33
23
24
54
14
14
16
0.27460
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M14-148-AG
80
M14
148
33
23
24
54
14
14
16
0.34160
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M16-68-AG
80
M16
68
33
23
24
54
16
14
16
0.18800
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M16-108-AG
80
M16
108
33
23
24
54
16
14
16
0.24200
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M16-148-AG
80
M16
148
33
23
24
54
16
14
16
0.29500
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M16-168-AG
80
M16
168
33
23
24
54
16
14
16
0.32200
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M16-58-AG
80
M16
58
43
23
24
54
24
24
18
0.25000
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M16-98-AG
80
M16
98
43
23
24
54
24
24
18
0.31000
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M16-138-AG
80
M16
138
43
23
24
54
24
24
18
0.35300
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M16-158-AG
80
M16
158
43
23
24
54
24
24
18
0.38100
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M20-98-AG
80
M20
98
43
23
24
54
24
24
18
0.37400
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M20-138-AG
80
M20
138
43
23
24
54
24
24
18
0.47000
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M20-158-AG
80
M20
158
43
23
24
54
24
24
18
0.49400
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M20-198-AG
80
M20
198
43
23
24
54
24
24
18
0.57900
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M24-98-AG
80
M24
98
43
23
24
54
24
24
18
0.47400
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M24-138-AG
80
M24
138
43
23
24
54
24
24
18
0.65500
73269098
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表