您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 20 - Leveling Feet, Stainless Steel, Hygienic Design, Type B, with mounting holes
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling Feet
GN 20 Leveling Feet, Stainless Steel, with Mounting Holes, Hygienic Design
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn20_b/gn20_b_asmtab.prj},{NB=Stellfuss, Edelstahl GN 20-100-M16-225-B (0-0)},{PARTNUMBER=GN 20-100-M16-225-B},{NORMNR=GN 20},{D1=100},{D2=M16},{WINKEL=0},{D2X=16},{L1=225},{D3=28},{D4=12.0},{L2=19},{L3=0},{K=69.0},{SW1=18},{SW2=22},{SB=30},{MAT=Edelstahl, nichtrostend, 1.4301},{WEIGHT=1.17600},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn20_b_asmtpl.prj},{TR=WINKEL},{VIDEO=Video link}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
D3
[mm]
D4
[mm]
L2
[mm]
K
[mm]
SW1
[mm]
SW2
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
VIDEO
Video link
ⁿ/ₐ
Leveling Foot, Stainless ...
GN 20-80-M12-175-B
80
M12
175
25
9.5
14
55.5
17
19
16
1.11100
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-80-M12-225-B
80
M12
225
25
9.5
14
55.5
17
19
16
1.15500
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-80-M16-175-B
80
M16
175
28
9.5
19
55.5
18
22
30
1.17000
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-80-M16-225-B
80
M16
225
28
9.5
19
55.5
18
22
30
1.25000
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-80-M20-185-B
80
M20
185
32
9.5
24
55.5
24
27
47
1.38300
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-80-M20-235-B
80
M20
235
32
9.5
24
55.5
24
27
47
1.68000
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-80-M24-185-B
80
M24
185
36
9.5
29
55.5
24
30
67
1.54700
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-80-M24-235-B
80
M24
235
36
9.5
29
55.5
24
30
67
1.72600
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-100-M16-175-B
100
M16
175
28
12.0
19
69.0
18
22
30
1.09600
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-100-M16-225-B
100
M16
225
28
12.0
19
69.0
18
22
30
1.17600
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-100-M20-185-B
100
M20
185
32
12.0
24
69.0
24
27
47
1.30700
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-100-M20-235-B
100
M20
235
32
12.0
24
69.0
24
27
47
1.62000
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-100-M24-185-B
100
M24
185
36
12.0
29
69.0
24
30
67
1.47200
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-100-M24-235-B
100
M24
235
36
12.0
29
69.0
24
30
67
1.65100
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-120-M16-175-B
120
M16
175
28
12.0
19
89.0
18
22
30
1.40600
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-120-M16-225-B
120
M16
225
28
12.0
19
89.0
18
22
30
1.48600
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-120-M20-185-B
120
M20
185
32
12.0
24
89.0
24
27
47
1.61700
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-120-M20-235-B
120
M20
235
32
12.0
24
89.0
24
27
47
1.93000
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-120-M24-185-B
120
M24
185
36
12.0
29
89.0
24
30
67
1.78200
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-120-M24-235-B
120
M24
235
36
12.0
29
89.0
24
30
67
1.96100
73269098
YES
Video link
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表