目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 7072.1 - Split Stainless Steel-Set collars, Type B, Extension-tapped holes, axial
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Shaft Collars
GN 7072.1 Split Shaft Collars, Stainless Steel, with Extension-Tapped Holes
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/stellringe/gn7072_1/gn7072_1_b.prj},{NB=Geteilte Edelstahl-Stellring GN 7072.1-42-B20-NI-B},{PARTNUMBER=GN 7072.1-42-B20-NI-B},{NORMNR=GN 7072.1},{D1=42},{D2=B20},{D2X=20},{B=15},{D3=M5},{D3X=5},{D4=M4},{D4X=4},{D4Y=14.250},{M=12},{K=14.3},{S=3.0},{X=0.6},{KD3=GN 311-30-M5-15-SW},{WEIGHT=0.0910},{CTN=73269096},{ROHS=YES},{VERS=6},{INFOGANTER=Produktdetails},{AX=14.500},{AY=6.000},{BX=8.500},{BX2=4.500},{LX=7.000},{C=5},{SW=4},{SWY=3.0},{LD3=12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H10 recommended shaft tolerance h11
[mm]
B
±0.2
[mm]
D3
Thread
ⁿ/ₐ
D4
Thread
ⁿ/ₐ
M
[mm]
K
[mm]
S
[mm]
X
≈ Protrusion of cap thread
[mm]
KD3
Clamping kits for d3
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Split Stainless Steel-Set...
GN 7072.1-30-B12-NI-B
30
B12
11
M4
M3
8
9.7
2.1
0.7
GN 311-30-M4-12-SW
0.0369
73269096
YES
Split Stainless Steel-Set...
GN 7072.1-32-B14-NI-B
32
B14
11
M4
M3
8
10.8
2.1
0.7
GN 311-30-M4-12-SW
0.0404
73269096
YES
Split Stainless Steel-Set...
GN 7072.1-36-B15-NI-B
36
B15
13
M5
M4
10
11.7
2.1
1.4
GN 311-30-M5-13-SW
0.0677
73269096
YES
Split Stainless Steel-Set...
GN 7072.1-36-B16-NI-B
36
B16
13
M5
M4
10
12.0
2.1
1.4
GN 311-30-M5-13-SW
0.0603
73269096
YES
Split Stainless Steel-Set...
GN 7072.1-42-B18-NI-B
42
B18
15
M5
M4
12
13.7
3.0
0.6
GN 311-30-M5-15-SW
0.0965
73269096
YES
Split Stainless Steel-Set...
GN 7072.1-42-B20-NI-B
42
B20
15
M5
M4
12
14.3
3.0
0.6
GN 311-30-M5-15-SW
0.0910
73269096
YES
Split Stainless Steel-Set...
GN 7072.1-48-B22-NI-B
48
B22
15
M5
M4
12
16.4
3.0
0.0
GN 311-45-M5-16-SW
0.1250
73269096
YES
Split Stainless Steel-Set...
GN 7072.1-48-B25-NI-B
48
B25
15
M5
M4
12
17.2
3.0
0.0
GN 311-45-M5-16-SW
0.1135
73269096
YES
Split Stainless Steel-Set...
GN 7072.1-55-B28-NI-B
55
B28
15
M6
M5
18
18.7
3.0
0.5
GN 311-45-M6-18-SW
0.1530
73269096
YES
Split Stainless Steel-Set...
GN 7072.1-55-B30-NI-B
55
B30
15
M6
M5
18
19.3
3.0
0.5
GN 311-45-M6-18-SW
0.1449
73269096
YES
Split Stainless Steel-Set...
GN 7072.1-60-B32-NI-B
60
B32
15
M6
M5
18
21.2
4.0
0.4
GN 311-45-M6-19-SW
0.1859
73269096
YES
Split Stainless Steel-Set...
GN 7072.1-60-B35-NI-B
60
B35
15
M6
M5
18
22.0
4.0
0.4
GN 311-45-M6-19-SW
0.1568
73269096
YES
Split Stainless Steel-Set...
GN 7072.1-65-B40-NI-B
65
B40
15
M6
M5
18
24.7
4.0
0.5
GN 311-45-M6-20-SW
0.1784
73269096
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表