目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 6220 - Spacers, Type B, female thread and threaded stud
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Positioning Elements, Clamping Pads
GN 6220 Spacers, Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/positionier_pendelelemente/gn6220_st/gn6220_st_b.prj},{NB=Abstandshalter GN 6220-ST-M5-35-B},{PARTNUMBER=GN 6220-ST-M5-35-B},{NORMNR=GN 6220},{D=M5},{DX=5.0},{L1=35},{E=9.2},{L2=8},{LL=14.200},{P=0.800},{S=8.0},{T=10},{WEIGHT=0.0160},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D
ⁿ/ₐ
L1
±0,1
[mm]
E
≈
[mm]
L2
[mm]
S
[mm]
T
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Spacer GN 6220-ST-M2,5-8-...
GN 6220-ST-M2,5-8-B
M2.5
8
5.8
6
5.0
5
0.0013
73181900
YES
Spacer GN 6220-ST-M2,5-10...
GN 6220-ST-M2,5-10-B
M2.5
10
5.8
6
5.0
5
0.0016
73181900
YES
Spacer GN 6220-ST-M2,5-12...
GN 6220-ST-M2,5-12-B
M2.5
12
5.8
6
5.0
7
0.0018
73181900
YES
Spacer GN 6220-ST-M2,5-15...
GN 6220-ST-M2,5-15-B
M2.5
15
5.8
6
5.0
7
0.0023
73181900
YES
Spacer GN 6220-ST-M2,5-20...
GN 6220-ST-M2,5-20-B
M2.5
20
5.8
6
5.0
7
0.0031
73181900
YES
Spacer GN 6220-ST-M2,5-25...
GN 6220-ST-M2,5-25-B
M2.5
25
5.8
6
5.0
7
0.0039
73181900
YES
Spacer GN 6220-ST-M2,5-30...
GN 6220-ST-M2,5-30-B
M2.5
30
5.8
6
5.0
7
0.0046
73181900
YES
Spacer GN 6220-ST-M3-8-B
GN 6220-ST-M3-8-B
M3
8
6.4
6
5.5
5
0.0015
73181900
YES
Spacer GN 6220-ST-M3-10-B
GN 6220-ST-M3-10-B
M3
10
6.4
6
5.5
5
0.0019
73181900
YES
Spacer GN 6220-ST-M3-12-B
GN 6220-ST-M3-12-B
M3
12
6.4
6
5.5
7
0.0022
73181900
YES
Spacer GN 6220-ST-M3-15-B
GN 6220-ST-M3-15-B
M3
15
6.4
6
5.5
7
0.0027
73181900
YES
Spacer GN 6220-ST-M3-20-B
GN 6220-ST-M3-20-B
M3
20
6.4
6
5.5
7
0.0037
73181900
YES
Spacer GN 6220-ST-M3-25-B
GN 6220-ST-M3-25-B
M3
25
6.4
6
5.5
7
0.0046
73181900
YES
Spacer GN 6220-ST-M3-30-B
GN 6220-ST-M3-30-B
M3
30
6.4
6
5.5
7
0.0057
73181900
YES
Spacer GN 6220-ST-M3-35-B
GN 6220-ST-M3-35-B
M3
35
6.4
6
5.5
7
0.0066
73181900
YES
Spacer GN 6220-ST-M3-40-B
GN 6220-ST-M3-40-B
M3
40
6.4
6
5.5
7
0.0077
73181900
YES
Spacer GN 6220-ST-M3-45-B
GN 6220-ST-M3-45-B
M3
45
6.4
6
5.5
7
0.0086
73181900
YES
Spacer GN 6220-ST-M3-50-B
GN 6220-ST-M3-50-B
M3
50
6.4
6
5.5
7
0.0097
73181900
YES
Spacer GN 6220-ST-M4-10-B
GN 6220-ST-M4-10-B
M4
10
8.0
8
7.0
6
0.0040
73181900
YES
Spacer GN 6220-ST-M4-12-B
GN 6220-ST-M4-12-B
M4
12
8.0
8
7.0
7
0.0060
73181900
YES
Spacer GN 6220-ST-M4-15-B
GN 6220-ST-M4-15-B
M4
15
8.0
8
7.0
9
0.0060
73181900
YES
Spacer GN 6220-ST-M4-20-B
GN 6220-ST-M4-20-B
M4
20
8.0
8
7.0
9
0.0060
73181900
YES
Spacer GN 6220-ST-M4-25-B
GN 6220-ST-M4-25-B
M4
25
8.0
8
7.0
9
0.0100
73181900
YES
Spacer GN 6220-ST-M4-30-B
GN 6220-ST-M4-30-B
M4
30
8.0
8
7.0
9
0.0100
73181900
YES
Spacer GN 6220-ST-M4-35-B
GN 6220-ST-M4-35-B
M4
35
8.0
8
7.0
9
0.0140
73181900
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表