目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 408.1 - Positioning and supporting elements, Type B, Smooth contact face, turned
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Positioning Elements, Clamping Pads
GN 408.1 Positioning and Supporting Elements, Stahl, with Threaded Stud
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/positionier_pendelelemente/gn408_1/gn408_1_b.prj},{NB=Positionier- und Auflageelement GN 408.1-ST-16-M10-B},{PARTNUMBER=GN 408.1-ST-16-M10-B},{NORMNR=GN 408.1},{H=16},{D1=M10},{NDM=10},{D2=17},{E=18.7},{L1=12},{L2=1.2},{SW=17},{WEIGHT=0.0370},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
H
±0,05
[mm]
D1
ⁿ/ₐ
D2
[mm]
E
[mm]
L1
[mm]
L2
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Positioning and supportin...
GN 408.1-ST-10-M6-B
10
M6
10
11.0
8
0.8
10
0.0080
84879059
YES
Positioning and supportin...
GN 408.1-ST-16-M6-B
16
M6
10
11.0
8
0.8
10
0.0120
84879059
YES
Positioning and supportin...
GN 408.1-ST-25-M6-B
25
M6
10
11.0
8
0.8
10
0.0180
84879059
YES
Positioning and supportin...
GN 408.1-ST-12-M8-B
12
M8
13
14.3
10
1.0
13
0.0170
84879059
YES
Positioning and supportin...
GN 408.1-ST-20-M8-B
20
M8
13
14.3
10
1.0
13
0.0260
84879059
YES
Positioning and supportin...
GN 408.1-ST-30-M8-B
30
M8
13
14.3
10
1.0
13
0.0360
84879059
YES
Positioning and supportin...
GN 408.1-ST-16-M10-B
16
M10
17
18.7
12
1.2
17
0.0370
84879059
YES
Positioning and supportin...
GN 408.1-ST-25-M10-B
25
M10
17
18.7
12
1.2
17
0.0540
84879059
YES
Positioning and supportin...
GN 408.1-ST-40-M10-B
40
M10
17
18.7
12
1.2
17
0.0830
84879059
YES
Positioning and supportin...
GN 408.1-ST-20-M12-B
20
M12
19
20.9
14
1.6
19
0.0580
84879059
YES
Positioning and supportin...
GN 408.1-ST-32-M12-B
32
M12
19
20.9
14
1.6
19
0.0870
84879059
YES
Positioning and supportin...
GN 408.1-ST-50-M12-B
50
M12
19
20.9
14
1.6
19
0.1300
84879059
YES
Positioning and supportin...
GN 408.1-ST-25-M16-B
25
M16
27
29.7
19
2.0
27
0.1460
84879059
YES
Positioning and supportin...
GN 408.1-ST-40-M16-B
40
M16
27
29.7
19
2.0
27
0.2190
84879059
YES
Positioning and supportin...
GN 408.1-ST-60-M16-B
60
M16
27
29.7
19
2.0
27
0.3150
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表