目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 1024 ST-D - Spring cotter pins, Type D, with double winding
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Retaining Cables, Lashing Straps, Carabiners
GN 1024 Spring Cotter Pins, Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/halteseile/gn1024_st/gn1024st_d.prj},{NB=Federstecker GN 1024-ST-4-D (17)},{PARTNUMBER=GN 1024-ST-4-D},{NORMNR=GN 1024},{WERKSTOFF=ST},{TYPE=D},{D1=4},{D11=4.000},{D2=17.0},{D2MIN=17.000},{D2MAX=24.000},{D3=4.5},{H=32},{L1=94},{L2=58},{L3=36},{L4=62},{S=10.5},{M=50},{DM=35},{B=20},{MATERIAL=Stahl},{WEIGHT=0.0290},{L5=0.750},{VERS=3.000},{CTN=73209090},{ROHS=YES},{R1=2.500},{R2=10.000},{A1=3.170},{A2=10.360},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D3
Recommended holding Ø
[mm]
H
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
S
[mm]
M
Mounting
[N]
DM
Dismantling
[N]
B
for bolt Ø
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Spring cotter pin GN 1024...
GN 1024-ST-2-D
2
2.5
14
56
31
25
33
5.5
10
9
12
0.0035
73209090
YES
Spring cotter pin GN 1024...
GN 1024-ST-3-D
3
3.5
22
73
43
30
47
8.0
35
28
16
0.0120
73209090
YES
Spring cotter pin GN 1024...
GN 1024-ST-4-D
4
4.5
32
94
58
36
62
10.5
50
35
20
0.0290
73209090
YES
Spring cotter pin GN 1024...
GN 1024-ST-5-D
5
5.5
35
110
70
40
73
13.5
100
95
25
0.0530
73209090
YES
Spring cotter pin GN 1024...
GN 1024-ST-6-D
6
6.5
41
142
85
57
90
16.0
190
125
30
0.0930
73209090
YES
Spring cotter pin GN 1024...
GN 1024-ST-7-D
7
7.5
42
152
92
60
96
19.0
350
210
40
0.1350
73209090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表