目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 2342 - Stainless Steel-Assembly pins, Type E, with washer with eyelet, Identification no. 2 with cross hole for spring cotter pin GN 1024
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Locking pins with axial lock
GN 2342 Assembly Pins, Stainless Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/steckbolzen_mit_axialsicherung/gn2342/gn2342_e_2.prj},{NB=Edelstahl-Bolzen GN 2342-NI-12-40-E-2},{PARTNUMBER=GN 2342-NI-12-40-E-2},{NORMNR=GN 2342},{D1=12},{L1=40},{D2=2.5},{D3=17},{D4=3.0},{L2=7.0},{L3=9},{L4=18.5},{S1=4},{PR=Ø14/Ø18},{PF=GN 1024-NI-2-E / ...-D},{WEIGHT=0.0498},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
L1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
S1
[mm]
PR
suitable key rings
ⁿ/ₐ
PF
suitable spring cotter pins
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Assembly ...
GN 2342-NI-8-16-E-2
8
16
2.5
12
2.5
5.5
7
13.5
3
Ø14
GN 1024-NI-2-D
0.0121
73182900
YES
Stainless Steel-Assembly ...
GN 2342-NI-8-20-E-2
8
20
2.5
12
2.5
5.5
7
13.5
3
Ø14
GN 1024-NI-2-D
0.0137
73182900
YES
Stainless Steel-Assembly ...
GN 2342-NI-8-24-E-2
8
24
2.5
12
2.5
5.5
7
13.5
3
Ø14
GN 1024-NI-2-D
0.0153
73182900
YES
Stainless Steel-Assembly ...
GN 2342-NI-8-28-E-2
8
28
2.5
12
2.5
5.5
7
13.5
3
Ø14
GN 1024-NI-2-D
0.0169
73182900
YES
Stainless Steel-Assembly ...
GN 2342-NI-8-30-E-2
8
30
2.5
12
2.5
5.5
7
13.5
3
Ø14
GN 1024-NI-2-D
0.0159
73182900
YES
Stainless Steel-Assembly ...
GN 2342-NI-8-32-E-2
8
32
2.5
12
2.5
5.5
7
13.5
3
Ø14
GN 1024-NI-2-D
0.0184
73182900
YES
Stainless Steel-Assembly ...
GN 2342-NI-8-35-E-2
8
35
2.5
12
2.5
5.5
7
13.5
3
Ø14
GN 1024-NI-2-D
0.0197
73182900
YES
Stainless Steel-Assembly ...
GN 2342-NI-8-40-E-2
8
40
2.5
12
2.5
5.5
7
13.5
3
Ø14
GN 1024-NI-2-D
0.0217
73182900
YES
Stainless Steel-Assembly ...
GN 2342-NI-8-45-E-2
8
45
2.5
12
2.5
5.5
7
13.5
3
Ø14
GN 1024-NI-2-D
0.0236
73182900
YES
Stainless Steel-Assembly ...
GN 2342-NI-8-50-E-2
8
50
2.5
12
2.5
5.5
7
13.5
3
Ø14
GN 1024-NI-2-D
0.0256
73182900
YES
Stainless Steel-Assembly ...
GN 2342-NI-8-55-E-2
8
55
2.5
12
2.5
5.5
7
13.5
3
Ø14
GN 1024-NI-2-D
0.0275
73182900
YES
Stainless Steel-Assembly ...
GN 2342-NI-8-60-E-2
8
60
2.5
12
2.5
5.5
7
13.5
3
Ø14
GN 1024-NI-2-D
0.0294
73182900
YES
Stainless Steel-Assembly ...
GN 2342-NI-10-20-E-2
10
20
2.5
15
2.5
6.0
7
15.0
3
Ø14
GN 1024-NI-2-E / ...-D
0.0213
73182900
YES
Stainless Steel-Assembly ...
GN 2342-NI-10-24-E-2
10
24
2.5
15
2.5
6.0
7
15.0
3
Ø14
GN 1024-NI-2-E / ...-D
0.0236
73182900
YES
Stainless Steel-Assembly ...
GN 2342-NI-10-30-E-2
10
30
2.5
15
2.5
6.0
7
15.0
3
Ø14
GN 1024-NI-2-E / ...-D
0.0274
73182900
YES
Stainless Steel-Assembly ...
GN 2342-NI-10-35-E-2
10
35
2.5
15
2.5
6.0
7
15.0
3
Ø14
GN 1024-NI-2-E / ...-D
0.0305
73182900
YES
Stainless Steel-Assembly ...
GN 2342-NI-10-40-E-2
10
40
2.5
15
2.5
6.0
7
15.0
3
Ø14
GN 1024-NI-2-E / ...-D
0.0336
73182900
YES
Stainless Steel-Assembly ...
GN 2342-NI-10-45-E-2
10
45
2.5
15
2.5
6.0
7
15.0
3
Ø14
GN 1024-NI-2-E / ...-D
0.0367
73182900
YES
Stainless Steel-Assembly ...
GN 2342-NI-10-50-E-2
10
50
2.5
15
2.5
6.0
7
15.0
3
Ø14
GN 1024-NI-2-E / ...-D
0.0399
73182900
YES
Stainless Steel-Assembly ...
GN 2342-NI-10-55-E-2
10
55
2.5
15
2.5
6.0
7
15.0
3
Ø14
GN 1024-NI-2-E / ...-D
0.0430
73182900
YES
Stainless Steel-Assembly ...
GN 2342-NI-10-60-E-2
10
60
2.5
15
2.5
6.0
7
15.0
3
Ø14
GN 1024-NI-2-E / ...-D
0.0462
73182900
YES
Stainless Steel-Assembly ...
GN 2342-NI-10-65-E-2
10
65
2.5
15
2.5
6.0
7
15.0
3
Ø14
GN 1024-NI-2-E / ...-D
0.0492
73182900
YES
Stainless Steel-Assembly ...
GN 2342-NI-10-70-E-2
10
70
2.5
15
2.5
6.0
7
15.0
3
Ø14
GN 1024-NI-2-E / ...-D
0.0522
73182900
YES
Stainless Steel-Assembly ...
GN 2342-NI-10-80-E-2
10
80
2.5
15
2.5
6.0
7
15.0
3
Ø14
GN 1024-NI-2-E / ...-D
0.0585
73182900
YES
Stainless Steel-Assembly ...
GN 2342-NI-12-20-E-2
12
20
2.5
17
3.0
7.0
9
18.5
4
Ø14/Ø18
GN 1024-NI-2-E / ...-D
0.0321
73182900
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表