目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 412.2 - Positioning bushings
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN 412.2 Positioning Bushings for Indexing Plungers, Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/rastbolzen/gn412_2/gn_412_2.prj},{NB=Positionierbuchse GN 412.2-M12x1,5-B6,2},{PARTNUMBER=GN 412.2-M12x1,5-B6,2},{NORMNR=GN 412.2},{D1=M12x1,5},{NDM=12},{D2=B6,2},{D2X=6.2},{D3=12},{L1=10},{L2=13},{S=4.0},{SW=13},{L3=15},{MAT=Stahl},{L1X=0.8},{X=0.8},{Y=4.02},{R=0.8},{SWX=5},{XX=5},{WEIGHT=0.0090},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
Bore B +0.1
ⁿ/ₐ
D3
-0.05
[mm]
L1
-0.2
[mm]
L2
[mm]
SW
Width across flats
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Positioning bushing GN 41...
GN 412.2-M12x1,5-B4,2
M12x1,5
B4,2
12
10
13
13
0.0100
73182900
YES
Positioning bushing GN 41...
GN 412.2-M12x1,5-B5,2
M12x1,5
B5,2
12
10
13
13
0.0086
73182900
YES
Positioning bushing GN 41...
GN 412.2-M12x1,5-B6,2
M12x1,5
B6,2
12
10
13
13
0.0090
73182900
YES
Positioning bushing GN 41...
GN 412.2-M16x1,5-B8,2
M16x1,5
B8,2
16
12
15
17
0.0180
73182900
YES
Positioning bushing GN 41...
GN 412.2-M16x1,5-B10,2
M16x1,5
B10,2
16
12
15
17
0.0126
73182900
YES
Positioning bushing GN 41...
GN 412.2-M16x1,5-B12,2
M16x1,5
B12,2
16
12
15
17
0.0082
73182900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表