目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 614.2 - Spring plungers
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
GN 614.2 Spring Plungers, Steel, Press-On Type, Ball Double Ended
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/federnde_druckstuecke/gn614_2/gn614_2.prj},{NB=Federnde Druckstueck GN 614.2-4 (deactivated)},{PARTNUMBER=GN 614.2-4},{NORMNR=GN 614.2},{POS=0},{POSX=ausgerastet, eingerastet},{D1=4},{D1X=4.0},{D2=3.0},{D3=4.03},{L=9.0},{W=0.90},{FEDERDRUCK=2.5},{FEDERDRUCK2=7.5},{WEIGHT=0.0007},{CTN=74198090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
+0.005 (Knurl-Ø)
[mm]
L
[mm]
W
Spring compression
[mm]
FEDERDRUCK
Initial ~
[N]
FEDERDRUCK2
End ~
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Spring plunger GN 614.2-2...
GN 614.2-2,5
2,5
2.0
2.52
5.3
0.65
1.3
2.5
0.0002
74198090
YES
Spring plunger GN 614.2-3
GN 614.2-3
3
2.5
3.02
7.3
0.80
2
4.5
0.0002
74198090
YES
Spring plunger GN 614.2-4
GN 614.2-4
4
3.0
4.03
9.0
0.90
2.5
7.5
0.0007
74198090
YES
Spring plunger GN 614.2-5
GN 614.2-5
5
4.0
5.03
10.8
1.20
3.5
8
0.0010
74198090
YES
Spring plunger GN 614.2-6
GN 614.2-6
6
5.0
6.03
12.6
1.60
3.5
10.5
0.0020
74198090
YES
Spring plunger GN 614.2-7
GN 614.2-7
7
6.0
7.03
14.0
2.00
4
12
0.0030
74198090
YES
Spring plunger GN 614.2-8
GN 614.2-8
8
6.5
8.03
18.0
2.10
6
15
0.0050
74198090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表