目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 610 - Spring Loaded Shells, Type HN, Semi-spherical, stainless steel
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
GN 610 Spring Loaded Shells
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/federnde_druckstuecke/gn610/gn610_hn.prj},{NB=Federhuelse GN 610-3-16-HN},{PARTNUMBER=GN 610-3-16-HN},{NORMNR=GN 610},{D1=3},{D1X=3.0},{L0=16},{H=8.0},{L1=13.0},{L2=10.6},{F1=4.8},{F2=8.6},{MAT=Edelstahl nichtrostend, 1.4303},{WEIGHT=0.0001},{CTN=73209090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
±0,05
[mm]
L0
[mm]
H
[mm]
L1
[mm]
L2
[mm]
F1
Spring load ≈
[N]
F2
Spring load ≈
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Spring Loaded Shell GN 61...
GN 610-3-16-HN
3
16
8.0
13.0
10.6
4.8
8.6
0.0001
73209090
YES
Spring Loaded Shell GN 61...
GN 610-3,6-18-HN
3,6
18
9.0
15.0
11.5
6.7
14.5
0.0004
73209090
YES
Spring Loaded Shell GN 61...
GN 610-4-16-HN
4
16
7.5
13.0
11.4
8.0
12.3
0.0004
73209090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表