目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 513 - Spring elements, Type I, with female thread
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
GN 513 Spring Elements, Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/federnde_druckstuecke/gn513/gn513_i.prj},{NB=Federelemente GN 513-M16x1,5-I-1 (deactivated)},{PARTNUMBER=GN 513-M16x1,5-I-1},{NORMNR=GN 513},{POS=0},{POSX=eingerastet,ausgerastet},{FD=normal},{FDX='normal','verstaerkt'},{D1=M16x1,5},{D2=12.0},{D3=M5},{D4=8.8},{E=7.8},{L1=38},{L2=27},{L3=3},{L4=8},{R=6.0},{S1=7},{S2=10},{S3=6},{T=10},{FEDERDRUCK1=25 / 71},{FEDERDRUCK2=45 / 125},{D1G=16.000},{D1K=14.160},{D3G=5.000},{D3K=4.134},{WEIGHT=0.0310},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
FD
Spring load
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
E
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
S1
[mm]
S2
[mm]
T
[mm]
FEDERDRUCK1
Initial/end
[N]
FEDERDRUCK2
Initial/end
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Spring element GN 513-M12...
GN 513-M12x1,5-I-1
normal
M12x1,5
9.0
M4
7.6
6.5
28
19
3
6
6
8
8
16 / 35
18 / 56
0.0100
84879059
YES
Spring element GN 513-M12...
GN 513-M12x1,5-I-2
verstaerkt
M12x1,5
9.0
M4
7.6
6.5
28
19
3
6
6
8
8
16 / 35
18 / 56
0.0100
84879059
YES
Spring element GN 513-M16...
GN 513-M16x1,5-I-1
normal
M16x1,5
12.0
M5
8.8
7.8
38
27
3
8
7
10
10
25 / 71
45 / 125
0.0310
84879059
YES
Spring element GN 513-M16...
GN 513-M16x1,5-I-2
verstaerkt
M16x1,5
12.0
M5
8.8
7.8
38
27
3
8
7
10
10
25 / 71
45 / 125
0.0310
84879059
YES
Spring element GN 513-M20...
GN 513-M20x1,5-I-1
normal
M20x1,5
14.5
M6
11.4
10.0
47
33
4
10
9
12
12
40 / 130
65 / 200
0.0650
84879059
YES
Spring element GN 513-M20...
GN 513-M20x1,5-I-2
verstaerkt
M20x1,5
14.5
M6
11.4
10.0
47
33
4
10
9
12
12
40 / 130
65 / 200
0.0650
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表